
Roll over image to zoom in

26996
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Multi9 installation hardware is a 1P plug-in base. It is used for C60 devices. Its color is grey.
Product or component type | Plug-in base |
---|---|
Device short name | dividable mounting plate |
Accessory / separate part category | Installation accessory |
Colour | Grey |
Poles description | 1P |
---|---|
Mounting mode | Clip-on |
Product compatibility | ID C60H-DC C60 C60 UL1077 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.99 cm |
Package 1 Width | 1.78 cm |
Package 1 Length | 17.78 cm |
Package 1 Weight | 120 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 6 |
Package 2 Height | 8 cm |
Package 2 Width | 13 cm |
Package 2 Length | 20.5 cm |
Package 2 Weight | 762 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 48 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 6.557 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
C557a0f5-a293-4612-ad7f-34446633f492
REACh Regulation
Halogen-free status
Halogen free product
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.