
Roll over image to zoom in

27060
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Multi9 connection accessory is a terminal for Multi9 devices. The tightening torque is 10N.m. It is designed for cable with a cross section of 16mm² to 50mm².
range of product | Acti9 |
---|---|
Product or component type | Terminal |
Accessory / separate part category | Connection accessory |
Standards | EN/IEC 61439-1 |
[In] rated current | 100 A 80 A 63 A 25 A 32 A 40 A 50 A 125 A |
---|---|
Connections - terminals | Cable connector |
Wire stripping length | 13 mm |
Tightening torque | 10 N.m |
Range compatibility | Multi9 C60 Acti9 C60H-DC Acti9 iSW Acti9 iC60 Acti9 Reflex iC60 Acti9 iID Acti9 iSW-NA Acti9 SW60-DC Acti9 C60NA-DC Acti9 C120NA-DC Multi9 ID Acti9 DT60 Acti9 C120 Acti9 Vigi C120 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.700 cm |
Package 1 Width | 12.000 cm |
Package 1 Length | 13.500 cm |
Package 1 Weight | 20.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 12 |
Package 2 Height | 8.500 cm |
Package 2 Width | 9.500 cm |
Package 2 Length | 23.200 cm |
Package 2 Weight | 306.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 144 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 4.137 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.