
Roll over image to zoom in

28943
Schneider Electric green signature style for the entire ComPacT range
Experience easier installation thanks to a new ergonomic front-plate design
Ergonomic new toggle for easier breaker manual operation
this range is the easy choice for quality and value
it deliver a high level of performance and cost-saving functionality that is unusual in their price range
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a black rotary handle on right side for Compact INS40 to 160 and Compact INV40 to 160 switch disconnectors. It is suitable for isolation and it is used for emergency-off applications. This rotary handle is a front control accessory. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The degrees of protection are IP55 and IK08.
Range of product | INS40...160 |
---|---|
Device short name | rotary handle |
Product or component type | Rotary handle |
Accessory / separate part type | Control accessories |
Handle colour | Black |
Handle front plate colour | Black |
Rotary handle mounting style | Extended |
Rotary handle padlocking | Padlock in OFF position |
---|---|
Rotary handle mounting location | Lateral |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.800 cm |
Package 1 Width | 12.400 cm |
Package 1 Length | 31.400 cm |
Package 1 Weight | 258.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 24 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 7.370 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No, we have minimized the use of plastic in the packaging in compliance with regulations and considering quality and safety standards
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.