
Roll over image to zoom in

28958
Schneider Electric green signature style for the entire ComPacT range
this range is the easy choice for quality and value
it deliver a high level of performance and cost-saving functionality that is unusual in their price range
It is easy to install
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These terminal shields are insulation accessories used on Compact INS100 to INS160 switch disconnectors. These lead-sealable insulation accessories used to protect against direct contact with power circuits. The degree of protection is IP40 and IK07. The terminal shields are supplied with lead-sealing accessories. They are sold by set of 2 parts.
Product or component type | Terminal shield |
---|---|
Range compatibility | ComPact ComPacT INS ComPact Compact INSE |
Accessory / separate part type | Insulation accessories |
Poles description | 3P 4P |
Quantity per set | Set of 2 |
IP degree of protection | IP40 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 8.600 cm |
Package 1 Length | 12.500 cm |
Package 1 Weight | 155.800 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 36 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.009 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.