
Roll over image to zoom in

28959
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Interphase barrier |
---|---|
Range compatibility | ComPact ComPacT INS |
Accessory / separate part type | Insulation accessories |
Poles description | 4P 3P |
Quantity per set | Set of 6 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 12.000 cm |
Package 1 Length | 12.000 cm |
Package 1 Weight | 91.400 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 25 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.685 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No, we have minimized the use of plastic in the packaging in compliance with regulations and considering quality and safety standards
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
81270bec-2ab8-43a5-bae4-b1ffa81fb050
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.