
Roll over image to zoom in

1 videos
29452
ComPacT NS and ComPacT NSX are ranges of circuit breakers for built-in power & energy metering
The solution covers ratings from 100 A to 3200 A
MicroLogic electronic control unit provides electrical measurement and analysis functions
Optimized range of auxiliaries and accessories, field installable
Flexible installation, in any position, in a switchboard or wall-mounted
Environmental Data
Total lifecycle Carbon footprint
16
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
56
Take-back
No
It is a single low-level auxiliary contact that provides all the different indications remotely for Compact NSX, Compact NS, PowerPact Multistandard and EasyPact CVS circuit breakers. Remote status information are ON/OFF (OF), trip indication (SD) and fault-trip indication (SDE) for all circuit breakers types. The remote status information for trip indication due to an earth fault (SDV) is used for Compact NSX and PowerPact Multistandard. The contacts are installed in the device in dedicated slots. This auxiliary contact is a common point changeover type contact with 1 normally open contact and 1 normally closed contact. The rated current is 5A and the minimum load is 1MA at 4 VDC for utilization categories AC12/AC15/DC12/DC14. One device embeds 5 auxiliaries contact type. It complies with IEC 60947-5-1 standard.
Product or component type | Auxiliary contact |
---|---|
Device short name | SD SDV OF SDE |
Device application | Breaker status monitoring |
Range compatibility | ComPact ComPact NS630b...1600 ComPact ComPact NS1600b...3200 ComPact ComPacT INS ComPact Compact INV ComPact ComPact NSX EasyPact EasyPact CVS PowerPact PowerPact Multistandard ComPact ComPact NSX DC |
Signal contacts composition | 1 NO/NC |
Range compatibility | Galaxy PX Galaxy VL Galaxy VM Galaxy VS Galaxy VX |
Fault type | General electric fault |
---|---|
Local signalling | ON/OFF indication for open/close Trip indicator for relay trip indicator Fault trip for electrical fault |
Auxiliary contacts type | Low level |
Mounting mode | Clip-on |
[Ith] conventional free air thermal current | 5 A |
Breaking capacity (A) | AC-12: 5 A at 24 V AC 50/60 Hz AC-12: 5 A at 48 V AC 50/60 Hz AC-12: 5 A at 110 V AC 50/60 Hz AC-12: 5 A at 220/240 V AC 50/60 Hz AC-12: 5 A at 380/440 V AC 50/60 Hz AC-12: 5 A at 480 V AC 50/60 Hz AC-15: 3 A at 24 V AC 50/60 Hz AC-15: 3 A at 48 V AC 50/60 Hz AC-15: 2.5 A at 110 V AC 50/60 Hz AC-15: 2 A at 220/240 V AC 50/60 Hz AC-15: 1.5 A at 380/440 V AC 50/60 Hz AC-15: 1 A at 480 V AC 50/60 Hz DC-12: 5 A at 24 V DC DC-12: 2.5 A at 48 V DC DC-12: 0.6 A at 110 V DC DC-12: 0.3 A at 250 V DC DC-14: 1 A at 24 V DC DC-14: 0.2 A at 48 V DC DC-14: 0.05 A at 110 V DC DC-14: 0.03 A at 250 V DC |
Minimum load | 1 mA at 4 V DC |
Accessory / separate part category | Spare part for Compact NS630b...1600 Spare part for Compact NS1600b...3200 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.400 cm |
Package 1 Width | 7.800 cm |
Package 1 Length | 6.000 cm |
Package 1 Weight | 22.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 5.000 cm |
Package 2 Width | 14.500 cm |
Package 2 Length | 17.000 cm |
Package 2 Weight | 228.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 100 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 2.500 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
16
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Use Again
Recyclability potential, in %
56
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.