
Roll over image to zoom in

33108
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a single standard auxiliary contact that provides OF remote information of the circuit breaker status. The OF contact (open/closed) indicates the position of the circuit breaker main contacts. There is one auxiliary contact model for OF, SD or SDE information, depending on where it is fitted in the device. This auxiliary is a common point changeover type contact with 1 normally open contact and 1 normally closed contact. The rated current is 6A and the minimum load is 100mA at 24 VDC. Utilization categories are AC12/AC13/DC12/DC14. Compact NS 630b to 3200 can be equipped with 3 OF auxiliary contacts. It complies with IEC 60947-5-1 standard.
Product or component type | Auxiliary contact |
---|---|
Device short name | OF |
Device application | Breaker status monitoring |
Range compatibility | ComPact ComPact NS630b...1600 ComPact ComPact NS1600b...3200 |
Signal contacts composition | 1 NO/NC |
Local signalling | ON/OFF indication for open/close |
---|---|
Auxiliary contacts type | Standard |
Mounting mode | Clip-on |
[Ith] conventional free air thermal current | 6 A |
Breaking capacity (A) | AC-12: 6 A at 24 V AC 50/60 Hz AC-12: 6 A at 48 V AC 50/60 Hz AC-12: 6 A at 110 V AC 50/60 Hz AC-12: 6 A at 220/240 V AC 50/60 Hz AC-12: 6 A at 380/440 V AC 50/60 Hz AC-12: 6 A at 480 V AC 50/60 Hz AC-12: 6 A at 660/690 V AC 50/60 Hz AC-15: 6 A at 24 V AC 50/60 Hz AC-15: 6 A at 48 V AC 50/60 Hz AC-15: 5 A at 110 V AC 50/60 Hz AC-15: 4 A at 220/240 V AC 50/60 Hz AC-15: 2 A at 380/440 V AC 50/60 Hz AC-15: 1.5 A at 480 V AC 50/60 Hz AC-15: 0.1 A at 660/690 V AC 50/60 Hz DC-12: 6 A at 24 V DC 50/60 Hz DC-12: 2.5 A at 48 V DC 50/60 Hz DC-12: 0.6 A at 110 V DC 50/60 Hz DC-12: 0.3 A at 250 V DC 50/60 Hz DC-14: 1 A at 24 V DC 50/60 Hz DC-14: 0.2 A at 48 V DC 50/60 Hz DC-14: 0.05 A at 110 V DC 50/60 Hz DC-14: 0.03 A at 250 V DC 50/60 Hz |
Minimum load | 100 mA at 24 V DC |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 28.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 40 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.324 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 1280 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 54.368 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.