
Roll over image to zoom in

33622
ComPacT NS is a range of circuit breakers for built-in power & energy metering
The solution covers ratings from 630 A to 3200 A
MicroLogic electronic control unit provides electrical measurement and analysis functions
ComPacT NS offers an optimized range of auxiliaries and accessories, field installable
Flexible installation, in any position, in a switchboard or wall-mounted
Environmental Data
Total lifecycle Carbon footprint
65
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
98
Take-back
No
These accessories are spreaders for 3 poles ComPacT NS 630b to 1600 and MasterPact NT 06 to 16. They are screwed to the circuit-breaker terminals to increase the pitch between poles from 70mm to 95mm. The rated current is up to 1600 A. They are sold by set of 3 parts.
Product or component type | Spreader |
---|---|
Accessory / separate part category | Connection accessory |
Range compatibility | ComPact ComPact NS630b...1600 Masterpact MasterPact NT |
Poles description | 3P |
Quantity per set | 3 |
[In] rated current | 1600 A |
---|---|
Connection pitch | 95 mm |
Accessory / separate part category | Spare part for ComPact NS630b...1600 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 21.000 cm |
Package 1 Length | 27.000 cm |
Package 1 Weight | 2.278 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 4 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.513 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
65
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
98
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.