
Roll over image to zoom in

33648
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Interphase barrier |
---|---|
Range compatibility | Masterpact MasterPact NT ComPact ComPact NS630b...1600 |
Accessory / separate part type | Insulation accessories |
Poles description | 4P 3P |
Quantity per set | Set of 3 |
Mounting mode | Fixed |
---|---|
Accessory / separate part category | Spare part for ComPact NS630b...1600 Spare part for MasterPact NT |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.800 cm |
Package 1 Width | 10.000 cm |
Package 1 Length | 19.000 cm |
Package 1 Weight | 193.200 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 25 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.100 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.