
Roll over image to zoom in

490NTW00002
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This cable is part of the Zelio Logic range, an offer of compact and modular smart relays and extension modules. This shielded straight cord is made of a twisted pair. It measures 2 meters. As a SFTP-conformant product, it provides secured connection. It features 2 RJ45 connectors. It has a light grey color. It is used for connecting legacy devices from Connexium range. It can be used with Lexium servo drives. Easy to use, Zelio Logic provides real alternative solutions based on cabled logic or specific cards. The Zelio Logic range offers smart relays for simple automation systems from 10 to 40 I/Os.
Range of product | Modicon Premium Automation platform |
---|---|
Bus type | Ethernet |
Product or component type | Ethernet ConneXium cable |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Connecting cable |
Accessory / separate part designation | Shielded twisted pair straight cable |
Accessory / separate part destination | Connection to data terminal equipment |
Cable length | 2 m |
Electrical connection | 2 connectors |
---|---|
Connector type | RJ45 |
Standards | EN 50173 class D TIA-568 category 5 EIA-568 category 5 IEC 11801 class D |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 19.000 cm |
Package 1 Weight | 103.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.400 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.