
Roll over image to zoom in

490NTW00002U
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
Range of product | Modicon Premium Automation platform |
---|---|
Bus type | Ethernet |
Product or component type | Ethernet ConneXium cable |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Connecting cable |
Accessory / separate part designation | Shielded twisted pair straight cable |
Accessory / separate part destination | Connection to data terminal equipment |
Cable length | 2 m |
Product certifications | CSA 22-1 |
Electrical connection | 2 connectors |
---|---|
Connector type | RJ45 |
Flame retardance | Class C2 conforming to IEC 322-1 Class C2 conforming to NF C 32070-1 |
Standards | EN 50173 class D TIA-568 category 5 EIA-568 category 5 IEC 11801 class D |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 20.000 cm |
Package 1 Weight | 119.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.705 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.