
Roll over image to zoom in

A9A26969
Fastened by clips (without tools) to the left side of the breaker
Undervoltage release independant from supply voltage to improve the continuity of service
Utilisation in case of emergency stoppage with fail-safe principle
Place in security configuration the protected circuit by a locking push-button control
Environmental Data
Total lifecycle Carbon footprint
11
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 iMNx electrical auxiliary is an undervoltage release independent of the supply voltage. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA and iC60, iID double terminals. The width in 9mm pitches is 2. It trips the associated device by opening of the control circuit. A drop in the supply voltage does not trip the associated device. There is a red mechanical indicator on the front face of the product to indicate the tripped position of the associated device. The Ue rated operational voltage is 220VAC to 240VAC. The operating frequency is 50Hz or 60Hz. The operating temperature is -35°C to + 70°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
range of product | Acti9 |
---|---|
Product or component type | Undervoltage release |
Device short name | iMNx |
[Uc] control circuit voltage | 220...240 V AC 50/60 Hz |
Control type | With external feeding |
9 mm pitches | 2 |
Range compatibility | Acti9 iC60H RCBO Acti9 iC60H RCBO PoN Acti9 iC60H2 RCBO Acti9 iC60N RCBO Acti9 iKQE RCBO |
---|---|
Local signalling | Action indicator |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top: YES |
Width | 18 mm |
Colour | White |
Connections - terminals | Clamp terminal - 1 cable(s) 11 mm² - rigid Clamp terminal - 2 cable(s) 2.1 mm² - rigid Clamp terminal - 1 cable(s) 9 mm² - flexible Clamp terminal - 2 cable(s) 2.1 mm² - flexible with cable end |
Tightening torque | 1 N.m |
Standards | EN/IEC 60947-1 |
---|---|
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -35…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3 cm |
Package 1 Width | 8.1 cm |
Package 1 Length | 9.3 cm |
Package 1 Weight | 88 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 8 |
Package 2 Height | 8.8 cm |
Package 2 Width | 10.4 cm |
Package 2 Length | 26.7 cm |
Package 2 Weight | 758 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 72 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 7.311 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
11
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
F424a834-4323-48ec-b820-909395aad869
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.