
Roll over image to zoom in

A9A26975
Poles description:
Sealable, upgrades degree of protection to IP20D
Set of two, for power supply and output terminals
Compatible with Acti9 devices such as iC60, iSW-NA, iKQ, Reflex iC60, iID, and iSW 40…125
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 insulation accessory is a set of 2 terminal shield. Suitable for 1P Circuit protection. This accessory is compatible with Acti9 iC60, iSW, iKQ, Reflex iC60, ARA, and RCA. Device location in product is top or bottom, and mounting mode is by clips. This product is compliant with EN/IEC 61008-1.
Product name | IKQ |
---|---|
Product or component type | Terminal shield |
Accessory / separate part category | Insulation accessory |
Colour | White |
Range compatibility | Acti9 iKQ |
---|---|
Poles description | 1P |
Mounting mode | By clips |
[Ui] rated insulation voltage | 500 V |
Connection pitch | 18 mm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.700 cm |
Package 1 Width | 8.400 cm |
Package 1 Length | 12.300 cm |
Package 1 Weight | 32.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.924 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
E7e0ba1e-fcc9-44fd-8d11-83af07c7f1d0
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.