
Roll over image to zoom in

A9A27005
Handle colour:
Front or side-mounted control
Prevents the door from opening when the device is in the ON position (can be deactivated)
Can be padlocked when the device is in the open position.
Compatible with Acti9 devices such as iC60, iID, iC40, iSW-NA, Reflex iC60, RCA, ARA, and iSW
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 rotary handle for front or side-mounted control is black. This mounting accessory is suitable for iC60 (2P, 3P, 4P), iSW (2P, 3P, 4P), iC60+vigi (2P, 3P, 4P), iID, iSW-NA. The rotary handle is fixed on the front or the side of the enclosure. It prevents the door from opening when the device is in On position but it can desactivated by adaptation. It is a set of 1 device. The front-mounted is possible on door or faceplate. It can be padlocked when the device is in the Open position or Closed position with adaptation. A pushbutton for iID test is available in the front face of the rotary handle. The degree of protection is IP55. The 5mm to 8mm diameter padlock is not supplied with the device. The dimensions of the front face of the rotary handle are (W) 75mm x (H) 75mm. The operating temperature is -25°C to + 55°C.
Range of product | IID ISW 40...125 ISW-NA IC60 |
---|---|
Product or component type | Rotary handle |
Accessory / separate part type | Control accessories |
Handle colour | Black |
Rotary handle mounting style | Extended |
Mounting mode | Drawout Fixed |
---|---|
Rotary handle padlocking | Lockable in O position 3 padlocks max Padlock in OFF position |
Rotary handle mounting location | Front Lateral |
IP degree of protection | IP55 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.500 cm |
Package 1 Width | 12.300 cm |
Package 1 Length | 47.500 cm |
Package 1 Weight | 659.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 8.700 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 48 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 47.488 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
4799aa29-43df-47e5-9ded-ac5e33a3c1da
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.