Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
Rotary handle mechanism, for iC60

A9A27008

The rotary handle is fixed to the front or side of the enclosure
Prevents the door from opening when the device is in the ON position (can be deactivated)
Can be padlocked when the device is in the "open" position
Compatible with Acti9 devices such as iC60, iID, iSW-NA, and iSW 40…125
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
This Acti9 accessory is a rotary handle mechanism for modular devices with front or side mounting installation. It is dedicated to iID, iSW-NA, 2P or 3P or 4P (iC60 + Vigi iC60, iSW, iC60). It prevents the door from opening when the device is in the ON position. The control mechanism is mounted on the device. The rotary handle is fixed to the front or side of the enclosure. It is a set of 1 device. The material is a self-extinguishing thermoplastic specially developed by Schneider Electric. The degree of protection of the rotary button is IP55.
Specifications
arrow2_down
Main
Range of productISW 40...125
IC60
ISW-NA
IID
Product or component typeRotary handle mechanism
Accessory / separate part typeControl accessories
Rotary handle mounting styleExtended
Complementary
Mounting modeFixed
Drawout
Rotary handle padlockingPadlock in OFF position
3 padlocks max
Lockable in O position
Rotary handle mounting locationLateral
Front
Environment
IP degree of protectionIP55
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height6.700 cm
Package 1 Width12.500 cm
Package 1 Length47.500 cm
Package 1 Weight562.900 g
Unit Type of Package 2S04
Number of Units in Package 212
Package 2 Height30.000 cm
Package 2 Width40.000 cm
Package 2 Length60.000 cm
Package 2 Weight7.531 kg
Unit Type of Package 3P12
Number of Units in Package 348
Package 3 Height45.000 cm
Package 3 Width80.000 cm
Package 3 Length120.000 cm
Package 3 Weight42.088 kg
Contractual warranty
Warranty18 months
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.

  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Where to buy
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings