
Roll over image to zoom in

A9C61425
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 Reflex iC60N is a low voltage integrated control circuit breaker. It is a 4P circuit breaker with protected poles, 25 A rated current and B tripping curve. As circuit breaker, its breaking capacity, according to IEC/EN 60947-2, is 20kA at 220VAC to 240VAC, and 10kA at 380VAC to 415VAC. As a circuit breaker, it protects circuits against short circuit and overload currents, disconnection in the industrial sector. It can control a device remotely by latched and/or impulse-type order according to the 2 operating modes to be chosen by the user. Resetting after a fault is performed manually by the resetting handle. The Ti24 interface allows direct interfacing of the Reflex iC60 with a PLC. It allows to execute remote control, to indicate the state of the control circuit and circuit breaker state information, to connect it to the Acti9 Smartlink thanks to the prefabricated cables. Electrical endurance goes up to 50000 cycles. Mechanical endurance to 50000 cycles. The Ui rated insulation voltage is 500VAC. It can be mounted on DIN rail for modular installation. Its width is 13 modules of 9mm. The product color is white (RAL9003). The dimensions are (W) 117 mm x (H) 84 mm x (D) 77 mm. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. It becomes IP40 once in modular enclosure with insulation class II.
Device application | Control Distribution |
---|---|
Range | Acti9 |
Product name | Reflex iC60 |
Device short name | Reflex iC60N |
Product or component type | Integrated control circuit breaker |
Poles description | 4P |
Number of protected poles | 4 |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | B |
[In] rated current | 25 A |
---|---|
Network frequency | 50/60 Hz |
Breaking capacity code | N |
Breaking capacity | 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
[Ui] rated insulation voltage | 500 V AC |
Contact position indicator | Yes |
Control type | Toggle ON/OFF button Remote control by pulse Remote control by continuous command |
Control signal type | Maintained very low voltage Impulse Maintained |
Local signalling | Flashing LED: device overheat Green LED: device ON Flashing LED: device tripped Flashing LED: device ready Red LED: fault |
[Uc] control circuit voltage | 230 V AC 50/60 Hz 24 V AC 50/60 Hz 48 V AC 50/60 Hz 24 V DC 48 V DC |
[Us] rated supply voltage | 230 V AC at 50/60 Hz |
Mounting mode | Fixed |
Mounting support | 35 mm symmetrical DIN rail |
9 mm pitches | 13 |
Height | 84 mm |
Width | 117 mm |
Depth | 77 mm |
Colour | White |
Mechanical durability | 50000 cycles |
Electrical durability | AC-1: 50000 cycles AC 50 Hz |
Provision for padlocking | Padlockable |
Locking options description | Padlock in OFF position |
Earth-leakage protection | Separate block |
Product compatibility | With PLC |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 3 |
Tropicalisation | 2 |
Relative humidity | 93 % at 40 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9 cm |
Package 1 Width | 11 cm |
Package 1 Length | 16.5 cm |
Package 1 Weight | 815.9 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 14 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 11.911 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
8e8587cb-1e8e-4934-ae0d-4f8ec8c2b050
REACh Regulation
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.