
Roll over image to zoom in

A9C70112
Remote electrical control (opening and closing) of circuit breakers with or without Vigi add-on RCD
Circuit-breaker resetting after tripping, in accordance with safety principles and the regulations in force
Local control by operating handle
Circuit placing in safety configuration by padlocking
Provision with 2 choices of operations after tripping, "A and B"
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 RCA remote control system is dedicated for iC60 circuit breakers. It allows remote electrical control (opening and closing) of circuit breakers with or without Vigi add-on RCD, with or without auxiliary. It allows circuit breaker reseting after tripping, in accordance with safety principles and regulations in force. The width in 9mm pitches is 7. it allows local control by operating handle. This device controls 1P, 1P+N, 2P installations without Ti24 interface. 2 choices of operation after tripping are possible (A) Enabling of remote circuit breaker resseting or (B) Inhibition of remote resetting. The version with Ti24 interface allows direct interfacing of remote control with programmable logic controller, supervision system, communication device having inputs/outputs in 24VDC (control, OF and SD indications). The circuit is placed in safety configuration by the padlocking device. The version with Ti24 interface allows remote indication by OF potential-free contact, provision of 2 operating modes 1 and 3. The operating temperature is -25°C to + 60°C. The storage temperature is -40°C to + 85°C.
range of product | Acti9 |
---|---|
Product or component type | Remote control auxiliary |
Device short name | RCA iC60 |
Signal contacts composition | 1 OF volt-free contacts |
Signalling circuit voltage | Volt-free contact 24...230 V 0.01…1 A AC |
Control type | Remote control impulse and maintained 230 V AC 50/60 Hz |
---|---|
Input current | 5 mA impulse 5 mA maintained |
Impulse duration | >= 200 ms control circuit |
Response time | < 500 ms |
[Us] rated supply voltage | 230 V AC 50/60 Hz |
Power consumption in W | 1 W |
[Ui] rated insulation voltage | 400 V |
[Uimp] rated impulse withstand voltage | 6 kV |
Value of setting | Mode A: reclosing authorized after tripping Mode B: reclosing inhibited after tripping Auto: remote control authorized Off: remote control inhibited |
Local signalling | Flashing green LED: ready to operate Flashing orange LED: not operational |
Mounting mode | Fixed |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | NO |
9 mm pitches | 7 |
Height | 93 mm |
Width | 63 mm |
Depth | 75.5 mm |
Net weight | 400 g |
Colour | White |
Electrical durability | 10000 cycles |
Mechanical durability | 10000 cycles |
Provision for padlocking | Padlockable |
Wire stripping length | Power supply: 10 mm for bottom connection Input: 10 mm for bottom connection Output: 8 mm for top connection |
Tightening torque | Power supply: 1 N.m Input: 1 N.m Auxiliary output: 0.7 N.m |
Range compatibility | Acti 9 Acti9 iC60 Acti 9 Acti9 iC65 Acti 9 iMDU voltage adaptor |
Product compatibility | 1P + N iC60 2P iC60 1P iC60 1P iC65 2P iC65 iMDU |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
---|---|
Pollution degree | 3 conforming to IEC 60947 |
Overvoltage category | II |
Tropicalisation | 2 |
Relative humidity | 93 % at 40 °C |
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -25…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9 cm |
Package 1 Width | 11 cm |
Package 1 Length | 16.2 cm |
Package 1 Weight | 496 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 14 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 7.2 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
22d60f38-f25b-4d34-b274-088b0fb0346a
REACh Regulation
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.