
Roll over image to zoom in

A9C70134
Perform automatic reclosing of the associated protection device, after tripping
Provision of 4 predefined reclosing programs which allows the safety and availability of facilities
Increase the availability of installations without supervision, hard of access, and demanding very great availability
The circuit is placed in safety configuration by the padlocking device
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 ARA iC60 automatic recloser auxiliary is dedicated for iC60 circuit breakers. It performs 4 programs of automatic reclosing of the associated protection device after tripping. It increases the availability of installations without supervision, isolated, hard of access and deamnding very great availability by restoring them to operation without intervention by personnel in the event of a transient fault. The width in 9mm pitches is 7. This device controls 4P installations. The operator can choose predefined reclosing programm which allows the safety and availability of facilities to be reconciled taking into account the facility environment. The Un rated voltage is 230VAC. The operating frequency is 50Hz or 60Hz. The circuit is placed in safety configuration by the padlocking device. The operating temperature is -25°C to + 60°C. The storage temperature is -40°C to + 85°C.
range of product | Acti9 |
---|---|
Product or component type | Automatic recloser auxiliary |
Device short name | ARA iC60 |
Signal contacts composition | 2 OF volt-free contacts |
Signalling circuit voltage | 24 V 10 mA AC/DC 230 V 1 A AC |
Control type | Inhibition of automatism maintained 230 V AC 50/60 Hz Ultimate reclosing impulse 230 V AC 50/60 Hz |
---|---|
Input current | 5 mA |
Impulse duration | >= 200 ms control circuit |
Response time | < 500 ms |
[Us] rated supply voltage | 230 V AC 50/60 Hz |
Power consumption in W | 2 W |
[Ui] rated insulation voltage | 400 V |
[Uimp] rated impulse withstand voltage | 6 kV |
Value of setting | Program 1: 1 reclosing attemp, short cycle <10 s before reclosing /6 min check time Program 2: 3 reclosing attemps, short cycle <10 s before reclosing /2 min check time Program 2: 3 reclosing attemps, short cycle <1 min before reclosing /6 min check time Program 2: 3 reclosing attemps, short cycle <3 min before reclosing /6 min check time Program 3: 5 reclosing attemps, long fixed cycle <10 s before reclosing /2 min check time Program 3: 5 reclosing attemps, long fixed cycle <1 min before reclosing /6 min check time Program 3: 5 reclosing attemps, long fixed cycle <3 min before reclosing /6 min check time Program 4: 5 reclosing attemps, long progressive cycle <10 s before reclosing /2 min check time Program 4: 5 reclosing attemps, long progressive cycle <1 min before reclosing /6 min check time Program 4: 5 reclosing attemps, long progressive cycle <3 min before reclosing /8 min check time Program 4: 5 reclosing attemps, long progressive cycle <4 min before reclosing /10 min check time Program 4: 5 reclosing attemps, long progressive cycle <5 min before reclosing /12 min check time |
Local signalling | Flashing orange LED: not operational Flashing green LED: normal operation Flashing red LED: reclosing cycle in progress Fixed red LED: automatic recloser locked |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | NO |
9 mm pitches | 7 |
Height | 93 mm |
Width | 63 mm |
Depth | 75.5 mm |
Net weight | 470 g |
Colour | White |
Electrical durability | 5000 cycles |
Provision for padlocking | Padlockable |
Wire stripping length | Power supply: 10 mm for bottom connection Input: 10 mm for bottom connection Output: 8 mm for top connection |
Tightening torque | Power supply: 1 N.m Input: 1 N.m Output: 0.7 N.m |
Range compatibility | Acti 9 Acti9 iC60 |
Product compatibility | 4P iC60 3P iC60 |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 3 conforming to IEC 60947 |
Overvoltage category | II |
Tropicalisation | 2 |
Relative humidity | 93 % at 40 °C |
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -25…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.2 cm |
Package 1 Width | 11.2 cm |
Package 1 Length | 16.5 cm |
Package 1 Weight | 521 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 14 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 7.79 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
22d60f38-f25b-4d34-b274-088b0fb0346a
REACh Regulation
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.