
Roll over image to zoom in

A9S60332
Environmental Data
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Acti9 iSW is a modular and reliable switch disconnector. it is a 3P, rated current is 32A, and operating voltage is 415VAC. Electrical endurance goes up to 30000 cycles, and Mechanical endurance goes up to 300000 cycles. The operating temperature is -20°C to +50°C. The storage temperature is -40°C to +70°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 77mm x (D) 70mm. This switch disconnector is used for control. This product is compliant with EN/IEC 60669-2-4.
Range | Acti9 |
---|---|
Product name | Acti9 iSW |
Product or component type | Switch disconnector |
Device short name | iSW |
Device application | Control |
Poles description | 3P |
Utilisation category | AC-22A |
Suitability for isolation | Yes |
[Ie] rated operational current | 32 A at 415 V AC 50/60 Hz |
---|---|
[Ue] rated operational voltage | 415 V AC 50/60 Hz |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
[Uimp] rated impulse withstand voltage | 4 kV |
Control type | Toggle |
Local signalling | ON/OFF indication |
Contact position indicator | Yes |
Mounting mode | Fixed |
Mounting support | DIN rail |
9 mm pitches | 4 |
Height | 77 mm |
Width | 36 mm |
Depth | 70 mm |
Colour | White |
Mechanical durability | 300000 cycles |
Electrical durability | 30000 cycles |
Connections - terminals | Tunnel type terminals - 10 mm² - rigid Tunnel type terminals - 10 mm² - flexible Tunnel type terminals - 10 mm² - flexible with ferrule |
Wire stripping length | 9 mm |
tightening torque | 1.2 N.m |
Standards | EN/IEC 60669-2-4 |
---|---|
IP degree of protection | IP4 |
Pollution degree | 2 |
Tropicalisation | 2 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -20…50 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 117.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 6 |
Package 2 Height | 8.500 cm |
Package 2 Width | 9.500 cm |
Package 2 Length | 22.000 cm |
Package 2 Weight | 751.400 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 72 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 9.452 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
SCIP Number
58250416-ad9e-49ce-8d91-cdef0ea3a401
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.