
Roll over image to zoom in

A9S65192
Poles description:
[Ie] rated operational current:
Suitable for industrial isolation according to IEC/EN 60947-3 standard
Can be accessorized with a OF auxiliary contact
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 iSW product is a modular and reliable switch disconnector. it is a 1P, rated current is 125A, and operating voltage is 240VAC. Electrical endurance goes up to 2500 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 2. The dimensions are (W) 18mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product complies with EN/IEC 60947-3 standard.
Range | Acti9 |
---|---|
Product name | Acti9 iSW |
Product or component type | Switch disconnector |
Device short name | iSW |
Device application | Control Isolation |
Poles description | 1P |
Utilisation category | AC-22A |
Suitability for isolation | Yes |
[Ie] rated operational current | 125 A at 240 V AC 50/60 Hz |
---|---|
[Ue] rated operational voltage | 240 V AC 50/60 Hz |
[Icm] rated short-circuit making capacity | 5 kA switch-disconnector alone |
[Icw] rated short-time withstand current | 1500 A |
[Ui] rated insulation voltage | 250 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV |
Control type | Toggle |
Local signalling | ON/OFF indication |
Contact position indicator | Yes |
Mounting mode | Fixed |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top or bottom: YES |
9 mm pitches | 2 |
Height | 85 mm |
Width | 18 mm |
Depth | 73 mm |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 2500 cycles |
Connections - terminals | Tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid Tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible Tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
Wire stripping length | 14 mm |
tightening torque | 3.5 N.m |
Standards | IEC 60947-3 EN 60947-3 |
---|---|
IP degree of protection | IP20 |
Pollution degree | 3 |
Tropicalisation | 2 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.300 cm |
Package 1 Width | 1.800 cm |
Package 1 Length | 9.400 cm |
Package 1 Weight | 85.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 12 |
Package 2 Height | 8.200 cm |
Package 2 Width | 9.800 cm |
Package 2 Length | 22.000 cm |
Package 2 Weight | 1.065 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 132 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 12.154 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
6
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
E5f22bd9-8e0c-4771-b932-618a392a4c8b
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.