
Roll over image to zoom in

2 videos
A9TYB4640
All-in-one protection in a simplified and compact form
Get an easy diagnosis through the diagnostic LED
Compliant with Acti9 IC40 Miniature Circuit Breaker from 6A to 40A
Environmental Data
Total lifecycle Carbon footprint
64
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
41
Take-back
No
This Acti9 VigiARC iC40 product is an arc fault detection with residual current protection add-on block. It is a 1P+N with 1 protected pole and 40A In rated current. The earth leakage protection class is A-SI type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. This add-on block can be associated with any Acti9 iC40 miniature circuit breaker with rated current from 6A to 40A and B Curve or C curve. Its 2 unique VisiTrip indicators reduce intervention time by showing the faulty circuit and identifying quickly the type of default. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 250VAC. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions including the busbar are (W) 36mm x (H) 91mm x (D)73mm. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. This product is compliant with EN/IEC 62606, EN/IEC 61009-1 and EN/IEC 61009-2-1 standard.
Range of product | Acti9 |
---|---|
Product or component type | Arc fault detection with residual current protection add-on block |
Product name | Acti9 VigiARC iC40 |
Device short name | VigiARC iC40 |
Poles description | 1P + N |
Neutral position | Left |
[In] rated current | 40 A |
Network type | AC |
Network frequency | 50 Hz |
[Ue] rated operational voltage | 230 V AC |
Residual current tripping technology | Voltage independent |
Earth-leakage sensitivity | 30 mA |
Earth-leakage protection class | Type A-SI (Super Immunised) |
Earth-leakage protection time delay | Instantaneous |
Electrical data recording | Date and time Maintenance indicators |
9 mm pitches | 2 |
Device location in system | Outgoer |
---|---|
[Ui] rated insulation voltage | 250 V AC |
Threshold tripping voltage | 275 V for +/- 5 V |
[Uimp] rated impulse withstand voltage | 4 kV |
Local signalling | ON, OFF, fault trip LED arc fault diagnostic |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Colour | White (RAL 9003) |
Mechanical durability | 20000 cycles |
Electrical durability | 10000 cycles > 25 A 20000 cycles <= 25 A |
Connections - terminals | Tunnel type terminals1…10 mm² flexible Tunnel type terminals1…16 mm² rigid |
Wire stripping length | 14 mm |
Tightening torque | 2 N.m |
Height | 91 mm |
Width | 36 mm |
Depth | 73 mm |
Net weight | 100 g |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 2 |
Tropicalisation | Severity B conforming to IEC 60068-2-30 for 28 d |
Operating altitude | 2000 m |
Ambient air temperature for operation | -25…40 °C |
Ambient air temperature for storage | -40…80 °C |
Standards | EN/IEC 62606 EN/IEC 61009-1 EN/IEC 61009-2-1 |
Quality labels | IMQ |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 8.500 cm |
Package 1 Length | 11.500 cm |
Package 1 Weight | 121.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.196 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
64
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
B078722f-7853-4e1e-a05b-29638f57b0ab
REACh Regulation
Use Again
Recyclability potential, in %
41
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.