
Roll over image to zoom in

1 videos
A9X21095
Poles description:
Suitable for comb busbar for a 3P+N device and delivered with a set of 40 pieces
Contributes to compliance with safety standards and regulations
Ensures a safer working environment for electricians
Minimizes the potential electrical hazards
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Simplify the setup with an Acti9 comb busbar side cover. It is delivered in a set of 40 pieces. This side cover will be compatible with the Acti9 3P+N comb busbar with 9mm module. Its colour is yellow.
Range | Acti9 |
---|---|
Product or component type | Comb busbar side cover |
Accessory / separate part category | Insulation accessory |
Poles description | 3P + N |
Quantity per set | Set of 40 |
Height | 35 mm |
---|---|
Width | 180 mm |
Depth | 120 mm |
Net weight | 160 g |
Colour | Yellow |
Range compatibility | Acti9 comb busbar |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 12.000 cm |
Package 1 Length | 18.000 cm |
Package 1 Weight | 147.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 20 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.373 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.