
Roll over image to zoom in

A9XC2412
spring-loaded terminals for easy wire change
connection for Acti9 Smartlink
5-pins for communication and supply
compatible with all Ti24 devices and accessories
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This is a set of 12 connectors. With 5 spring connections. its terminals accept rigid copper cable from 0.5mm2 to 1.5mm2. and flexible one from 0.5mm2 to 1.5mm2.
Range of product | Acti9 |
---|---|
Range | Acti9 |
Product or component type | Connector |
Device short name | connectors Ti24 |
Accessory / separate part category | Connection accessory |
Quantity per set | Set of 12 |
Connections - terminals | Spring connector 5 pin(s) |
---|---|
Range compatibility | Acti 9 |
Product compatibility | OF+SD 24 RCA iC60 IATL 24 Acti 9 Smartlink Reflex iC60 IOF+SD 24 IACT 24 |
Market segment | Small commercial |
Compatibility code | Connectors Ti24 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.0 cm |
Package 1 Width | 9.5 cm |
Package 1 Length | 12.5 cm |
Package 1 Weight | 40.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 100 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.341 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.