
Roll over image to zoom in

A9XCAL06
prefabricated cable
connection for Acti9 Smartlink
use the 5-pins connector Ti24
same connector as Ti24 protection devices and accessories
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This is a set of 6 long prefabricated cables 870mm with 2 connectors. dedicated to connection for Acti 9 Smartlink.
Range of product | Acti 9 Smartlink |
---|---|
Range | Acti9 |
Product or component type | Both-end prefabricated cable |
Accessory / separate part category | Connection accessory |
Range compatibility | Acti 9 Acti9 Smartlink circuit breaker |
Device short name | prefabricated cables L |
Quantity per set | 6 |
Type of cable | Ribbon cable 0.85 m, black |
Market segment | Residential Small commercial |
---|---|
Compatibility code | Prefabricated cables L |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 21.000 cm |
Package 1 Weight | 133.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 50 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.282 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.