
Roll over image to zoom in

A9XCAS06
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This is a set of 6 short prefabricated cables 100mm with 2 connectors. dedicated to connection for Acti 9 Smartlink.
Range of product | Acti 9 Smartlink |
---|---|
Range | Acti9 |
Product or component type | Both-end prefabricated cable |
Accessory / separate part category | Connection accessory |
Range compatibility | Acti 9 Acti9 Smartlink circuit breaker |
Device short name | prefabricated cables S |
Quantity per set | 6 |
Type of cable | Ribbon cable 0.1 m, black |
Market segment | Small commercial Residential |
---|---|
Compatibility code | Prefabricated cables S |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.0 cm |
Package 1 Width | 9.0 cm |
Package 1 Length | 18.0 cm |
Package 1 Weight | 78.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 100 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 8.444 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.