
Roll over image to zoom in

A9XPE210
Poles description:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 accessory is a set of 10 end-caps. It is designed to cover the side of a comb busbar 2P. The product color is yellow.
Range | Acti9 |
---|---|
Product name | Linergy FH |
Product or component type | Comb busbar side cover |
Accessory / separate part category | Insulation accessory |
Poles description | 2P |
Quantity per set | Set of 10 |
Colour | Yellow |
---|---|
Range compatibility | Multi9 C60H comb busbar Multi9 C60L comb busbar Multi9 C60N comb busbar Multi9 C60CTRL comb busbar |
suitable for comb busbar | Cuttable |
suitable for comb busbar distrubution type | 2 L |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.5 cm |
Package 1 Width | 3 cm |
Package 1 Length | 7 cm |
Package 1 Weight | 7 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 100 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 937 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.