
Roll over image to zoom in

A9XPH524
Lines description:
Number of ways:
Total number of 18 mm modules:
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 product is a cuttable horizontal comb busbar 24 modules for Acti9 iC60 or Acti9 iK60. It is dedicated to 3(N+L) installations. The type is NL1NL2NL3 (Neutral, Line). It is a set of 1 device. It is suitable for 12 devices (1P+N). The length is 430mm. The total number of modules of 18mm is 24. The pin cross section is 16mm². The type of electric connection is PIN. The number of phase is 3. The number of poles is 4. The Ie rated operational current at 40°C is 100A. The Isc short circuit current is compatible with the breaking capacity of Schneider Electric circuit breakers. The Ui rated insulation voltage is 500VAC. The Ue rated operational voltage is 415VAC. The color of the device is white RAL9003. The pollution degree is 3. According to IEC 60695-2-1 standard the fire resistance is self-extinguishing at 960°C within 30s. It complies with EN/IEC 61439-1 standard.
Range | Acti9 |
---|---|
Product or component type | Comb busbar |
Mounting mode | Horizontal |
Accessory / separate part category | Connection accessory |
Lines description | 3L + N |
Length in 18 mm modules | 24 |
Standards | EN/IEC 61439-1 |
Number of ways | 12 ways N + L |
---|---|
Distribution type | N L1 N L2 N L3 |
Poles configuration for 1 way | 1 x 1P + N 1 x 2P |
Connection pitch | 18 mm |
Connector type | Tooth |
Distance between way | 36 mm |
Marking | N L1 N L2 N L3 |
Insulation | Insulated |
Device presentation | Cuttable |
[Ie] rated operational current | 100 A at 40 °C |
[Ue] rated operational voltage | 415 V AC |
[Ui] rated insulation voltage | 500 V AC conforming to IEC 61439-2 |
Mounting location | Top or bottom on tunnel type terminals Top or bottom on double terminal |
9 mm pitches | 48 |
Width | 430 mm |
Colour | White (RAL 9003) |
Range compatibility | Acti9 Acti9 iC60 Acti9 Acti9 iK60 Acti9 Acti9 iID Acti9 Acti9 iID K Acti9 Acti9 iSW Acti9 Acti9 iSW-NA Multi9 Multi9 C60 |
Fire resistance | 960 °C ( 30 s ) conforming to IEC 60695-2-1 |
---|---|
Pollution degree | 3 conforming to IEC 60947-7-1 |
IP degree of protection | IP20 with end-pieces and tooth covers |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2 cm |
Package 1 Width | 3 cm |
Package 1 Length | 42.5 cm |
Package 1 Weight | 273 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 5.5 cm |
Package 2 Width | 8.5 cm |
Package 2 Length | 46.5 cm |
Package 2 Weight | 1.487 kg |
Unit Type of Package 3 | S04 |
Number of Units in Package 3 | 80 |
Package 3 Height | 30 cm |
Package 3 Width | 40 cm |
Package 3 Length | 60 cm |
Package 3 Weight | 24.484 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
6
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
41a8b1b0-6424-4682-ac9c-98796ac87431
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.