
Roll over image to zoom in

1 videos
A9XPV648
Lines description:
Number of ways:
Environmental Data
Total lifecycle Carbon footprint
7
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 product is a cuttable horizontal comb busbar for Acti9 iC40 with auxiliary and Vigi module. It is dedicated to (Auxiliary, Neutral, Line, Vigi) installations. The distribution type is (Aux, N, L1, Vigi). It is a set of 1 product. It is suitable for 18 devices with 1P+N and with associated auxiliaries and Vigi module. The length is 862mm. The total number of modules of 18mm is 48. The Ie rated operational current at 40°C is 80A. The Ui rated insulation voltage is 400VAC. The Ue rated operational voltage is 230VAC. The color of the device is white (RAL 9003). The pollution degree is 3. The degree of protection is IP20 with end-pieces and tooth covers. According to IEC 60695-2-1 standard, the fire resistance is self-extinguishing at 960°C within 30s. It complies with EN/IEC 61439-1 standard.
Range | Acti9 |
---|---|
Product or component type | Comb busbar |
Mounting mode | Horizontal |
Accessory / separate part category | Connection accessory |
Lines description | 1L + N |
Length in 18 mm modules | 48 |
Standards | EN/IEC 61439-1 |
Number of ways | 18 ways Aux + N + 1 L + Vigi |
---|---|
Distribution type | Aux N L Vigi |
Poles configuration for 1 way | 1 x 1P + N |
Connection pitch | 9 mm between phase and neutral |
Connector type | Tooth |
Distance between way | 45 mm |
Marking | N L |
Insulation | Insulated |
Device presentation | Cuttable |
[Ie] rated operational current | 80 A at 40 °C |
[Ue] rated operational voltage | 230 V AC Ph/N |
[Ui] rated insulation voltage | 400 V AC conforming to IEC 61439-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
Mounting location | Top on tunnel type terminals |
9 mm pitches | 96 |
Height | 29 mm |
Width | 862 mm |
Depth | 26 mm |
Net weight | 339 g |
Colour | White (RAL 9003) |
Range compatibility | Acti9 Acti9 C40 Acti9 Acti9 C40 Vigi Acti9 Acti9 DT40 Acti9 Acti9 DT40 Vigi Acti9 Acti9 iDPN Acti9 Acti9 iDPN Vigi Acti9 Acti9 ID C40 Acti9 Acti9 IDc Acti9 Acti9 ITG40 Multi9 Multi9 N40 Vigi Acti9 Acti9 iC40 Acti9 Acti9 iDT40 Acti9 Acti9 iDD40 Acti9 Acti9 iDD40 TG Acti9 Vigi iTG40 Acti9 Acti9 iIG40 Acti9 Acti9 iCV40 Acti9 Vigi iCG40 Acti9 Acti9 iID40 |
Fire resistance | 960 °C ( 30 s ) conforming to IEC 60695-2-1 |
---|---|
Pollution degree | 3 conforming to EN/IEC 60439-1 |
IP degree of protection | IP20 with end-pieces and tooth covers |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.500 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 83.000 cm |
Package 1 Weight | 330.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 9.800 cm |
Package 2 Width | 107.000 cm |
Package 2 Length | 9.800 cm |
Package 2 Weight | 1.773 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 100 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 46.460 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
7
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.