
Roll over image to zoom in

1 videos
A9Y83740
Poles description:
[In] rated current:
Earth-leakage sensitivity:
Earth-leakage protection class:
Protection of persons against electric shock by indirect contact
Suitability for isolation according to IEC 61009-2-1 standard
Protection of installations against the risk of fire
Easy to install with unified terminal design and wiring indication
Compliant with global RoHS/Reach regulation to protect your family and environment
Environmental Data
Total lifecycle Carbon footprint
78
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Acti9 Vigi iC40 is a modular add-on residual current devices. It is a 3P+N and rated current is 40A. The earth leakage protection class is AC type with a sensitivity of 300mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face. This product is compliant with EN/IEC 61009-2-1 standard. Electrical endurance goes up to 10000 cycles. Mechanical endurance goes up to 20000 cycles. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 90mm x (H) 99.5mm x (D) 74mm. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Range | Acti9 |
---|---|
Product name | Acti9 Vigi iC40 |
Product or component type | Add-on residual current device |
Device short name | Vigi iC40 |
Range compatibility | Acti9 iC40 |
Poles description | 3P + N |
Neutral position | Left |
[In] rated current | 40 A |
Network type | AC |
Earth-leakage sensitivity | 300 mA |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type AC |
Standards | EN/IEC 61009-2-1 |
Product certifications | CE |
Quality labels | IMQ OVE |
Device location in system | Outgoer |
---|---|
Network frequency | 50/60 Hz |
[Ue] rated operational voltage | 400 V AC 50/60 Hz |
Residual current tripping technology | Voltage independent |
[Ui] rated insulation voltage | 440 V AC 50/60 Hz conforming to EN/IEC 61009-2-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 61009-2-1 |
Local signalling | Fault indication |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Electrical connection to mcb | By screws |
9 mm pitches | 4 |
Height | 99.5 mm |
Width | 90 mm |
Depth | 74 mm |
Colour | White |
Mechanical durability | 20000 cycles |
Electrical durability | 10000 cycles |
Connections - terminals | Tunnel type terminal bottom 1…16 mm² rigid Tunnel type terminal bottom 1…10 mm² flexible |
Wire stripping length | 14 mm for bottom connection |
Tightening torque | 2 N.m bottom |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
---|---|
Pollution degree | 3 conforming to EN/IEC 61009-2-1 |
Relative humidity | 95 % at 55 °C |
Operating altitude | 2000 m |
Ambient air temperature for operation | -5…60 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.000 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 10.500 cm |
Package 1 Weight | 208.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 18 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.104 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
78
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
E30d8de5-e712-4620-931e-4a4cf9525d5a
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.