
Roll over image to zoom in


ABE7CPA21
Environmental Data
Total lifecycle Carbon footprint
1036
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. This product consists in a connection sub-base for distribution of 4 analogue output channels. It is furnished with screw type terminals for electrical connection and 25-way D-Sub (DB-25) connection to PLC. It is an IP20 rated product. It weighs 0.18kg. It is suitable for all types of industrial applications. This product is certified by LROS, DNV, UL, GL, BV and CSA. This connection sub-base is suitable for use with Modicon Premium TSXAEY420 and TSXASY410 PLC. The fixing is done by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
Range of product | Modicon ABE7 |
---|---|
Product or component type | Connection sub-base for counter and analogue channels |
Number of channels | 4 |
Connections - terminals | Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid |
Function of module | Analogue output current, compatible with Premium Analogue output voltage, compatible with Premium |
---|---|
Product compatibility | Premium TSXAEY420 Premium TSXASY410 |
Connection to PLC | SUB-D 25 |
Fixing mode | By clips (35 mm symmetrical DIN rail) By screws (solid plate with fixing kit) |
[Ui] rated insulation voltage | 2000 V terminals/mounting rails |
Installation category | II conforming to IEC 60664-1 |
Tightening torque | 0.6 N.m with flat Ø 3.5 mm screwdriver |
Net weight | 0.18 kg |
Product certifications | DNV GL CSA UL EAC |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TC |
Resistance to incandescent wire | 750 °C, extinction time <30 s conforming to IEC 60695-2-11 |
Shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration resistance | 2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6 |
Resistance to electrostatic discharge | 4 kV (contact) level 3 conforming to IEC 61000-4-2 8 kV (air) level 3 conforming to IEC 61000-4-2 |
Resistance to radiated fields | 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3 |
Resistance to fast transients | 2 kV level 3 conforming to IEC 61000-4-4 |
Ambient air temperature for operation | 0…60 °C conforming to IEC 61131-2 |
Ambient air temperature for storage | -40…80 °C conforming to IEC 61131-2 |
Pollution degree | 2 conforming to IEC 60664-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.000 cm |
Package 1 Width | 8.300 cm |
Package 1 Length | 9.600 cm |
Package 1 Weight | 218.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 36 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.350 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1036
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
11b66df7-80cd-4614-acd8-17183a716ce1
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
(1)
ABE7BV20
Mounting
Wiring Recommendations

(1)
4 input voltage - 4 output voltage
(2)
4 input current - 4 output current
(3)
Channel via 1
(4)
Channel via 2
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.