


ACF126
Discontinued on:Nov 27, 2024
To be end-of-service on:Dec 31, 2027
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
The Rack Air Distribution Unit is a 2U fan unit that connects into the raised floor and pulls supply air directly into the enclosure. This prevents the conditioned air from mixing with warmer room air before reaching the equipment. This minimizes temperature differences between the top and bottom of the enclosure, while also preventing hot exhaust air recirculation to the inlet of the enclosure. The product is recommended for rack enclosures with loads greater than 1.5kW and can provide airflow for loads up to 3.5kW. It is also ideal for enclosures in raised floor environments where underfloor air distribution is inadequate.
Lead time | Usually in Stock |
---|
Provided equipment | Installation guide |
---|
Colour | Black |
---|---|
Height | 182.9 cm |
Width | 69.9 cm |
Depth | 69.9 cm |
Net weight | 10.91 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 43.2 cm |
Package 1 Width | 69.9 cm |
Package 1 Length | 69.2 cm |
Package 1 Weight | 12.86 kg |
Warranty | 1 year (parts only) |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.