





AP5717R
To be discontinued on:Dec 31, 2025
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEXWAR1Y-AC-03
Lead time | Usually in Stock |
---|
Main Input Voltage | 100 V 240 V |
---|---|
Number of rack unit | 1U |
Provided equipment | C13-C14 power cord Documentation CD Firmware upgrade cable Installation guide NEMA 5-15 power cord PS2 KVM cable Rack mounting hardware Single user rack mount kit USB cable USB KVM cable |
Colour | Black |
---|---|
Height | 44 mm |
Width | 482 mm |
Depth | 614 mm |
Net weight | 15.9 kg |
Mounting location | Front Rear |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Maximum mounting depth | 1049.8 mm |
Minimum mounting depth | 680 mm |
Network frequency | 50/60 Hz |
---|
Product certifications | C-Tick GOST Industry Canada NOM UL listed VDE |
---|---|
Standards | EN 55022 class A EN 55024 EN 60950 FCC part 15 class A IEC 60950 |
Ambient air temperature for operation | 0…40 °C |
---|
Display colour | 16 colours |
---|---|
Display size | 17 inch |
Trackball type | PS/2 touchpad USB mouse |
Display type | LCD display |
Display power consumption | 19 W |
Pixel size | 0.26 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.2 cm |
Package 1 Width | 82.6 cm |
Package 1 Length | 67.3 cm |
Package 1 Weight | 19.46 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.