

Roll over image to zoom in



AP6038A
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEXWAR1Y-AC-02
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Basic |
Cord length | 3.65 m |
Provided equipment | Installation guide Safety guide |
Input Voltage | 230 V 240 V |
---|---|
Height | 44 mm |
Width | 388 mm |
Depth | 126 mm |
Net weight | 5.4 kg |
Mounting location | Front |
Mounting preference | No preference |
Input Plug Type | IEC 60309 63 A 2P + PE |
Mounting mode | Not rack-mountable |
Rack units | 1U |
Mounting position | Horizontal |
Permissible voltage | 200…240 V |
Max line current | 48 A |
Input current limits | 48 A |
Load capacity | 14500 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 3 IEC 60320 C19 |
Product certifications | CE EAC IRAM VDE |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 39.5 cm |
Package 1 Width | 19.5 cm |
Package 1 Length | 50 cm |
Package 1 Weight | 8.3 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.