

Roll over image to zoom in

AP7554
Environmental Data
Total lifecycle Carbon footprint
1137
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Basic |
Cord length | 3 m |
Number of cables | 1 |
Provided equipment | Installation guide Rack mounting brackets Toolless mounting kit |
Input Voltage | 200 V 208 V 230 V |
---|---|
Height | 1619 mm |
Width | 56 mm |
Output Voltage | 230 V |
Depth | 44 mm |
Net weight | 5.57 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | IEC 60309 16 A |
Mounting mode | Rack-mounted |
Rack units | 0U |
Mounting position | Vertical |
Input current limits | 16 A |
Load capacity | 3680 VA |
Network frequency | 47...63 Hz |
Outlet type and quantity | 20 IEC 60320 C13 4 IEC 60320 C19 |
Product certifications | CE VDE |
---|---|
Ambient air temperature for operation | -5…45 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 213.4 cm |
Package 1 Width | 15.2 cm |
Package 1 Length | 12.7 cm |
Package 1 Weight | 6.466 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1137
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.