Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
APC NetShelter Basic Rack PDU Extender, 2U, 32A, 230V, 4 IEC 309 outlet

AP7586

Environmental Data
Total lifecycle Carbon footprint
4550
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Energy Efficiency Optimized
information_stroke
The energy efficiency of this Product is at least 10% better than market average or product previous generation.
Energy efficient product
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Warranty extension, for accessory, renewal or high volume, 1yr, level 02

WEXWAR1Y-AC-02

Specifications
arrow2_down
Overview
Lead timeUsually in Stock
Main
ColourBlack
Product or component typePDU
PDU typeBasic
Cord length8.53 m
Number of cables1
Provided equipmentInstallation guide
Rack mounting brackets
Complementary
Input Voltage200 V
208 V
230 V
Height89 mm
Width437 mm
Output Voltage230 V
Depth89 mm
Net weight4.1 kg
Mounting locationFront
Rear
Mounting preferenceLower
Mounting modeRack-mounted
Rack units2U
Mounting positionHorizontal
Input current limits32 A
Load capacity7360 VA
Network frequency50/60 Hz
Number of input connectors1 hard wire 3-wire
Outlet type and quantity4 IEC 60309
Environment
Product certificationsCE
VDE
Ambient air temperature for operation0…45 °C
Relative humidity0…95 %
Operating altitude0...10000 ft
Ambient air temperature for storage-25…65 °C
Storage Relative Humidity0…95 %
Storage altitude0…15240 m
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height15.2 cm
Package 1 Width52.1 cm
Package 1 Length52.1 cm
Package 1 Weight4.99 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Energy efficiency
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.

  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings