

Roll over image to zoom in


AP8459WW
Environmental Data
Total lifecycle Carbon footprint
1430
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEXWAR1Y-AC-03
APC Metered by Outlet Rack Power Distribution Units (PDUs) provide individual outlet power metering to enable energy optimization and circuit protection Current metering provides real-time remote monitoring of connected loads Metered by Outlet Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership Metered by Outlet Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers Users can access and configure Metered by Outlet Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency
Presentation | APC Metered by Outlet Rack Power Distribution Units (PDUs) provide individual outlet power metering to enable energy optimization and circuit protection. Current metering provides real-time remote monitoring of connected loads. Metered by Outlet Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered by Outlet Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered by Outlet Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency. |
---|---|
Lead time | Usually in Stock |
Colour | Black |
---|---|
Product or component type | PDU |
PDU type | Metered outlet |
Provided equipment | CAN port terminator Installation guide Rack mounting brackets Safety guide Serial configuration cable |
Input Voltage | 200 V 208 V 230 V |
---|---|
Height | 1829 mm |
Width | 56 mm |
Output Voltage | 200 V 208 V 230 V |
Depth | 51 mm |
Net weight | 6.08 kg |
Mounting location | Side |
Mounting preference | No preference |
Input Plug Type | IEC 60320 C20 |
Mounting mode | Rack-mounted |
Rack units | 0U |
Mounting position | Vertical |
[In] rated current | 16 A |
Permissible voltage | 100…240 V |
Input current limits | 20 A |
Load capacity | 3300 VA |
Network frequency | 50/60 Hz |
Outlet type and quantity | 21 IEC 60320 C13 3 IEC 60320 C19 |
Product certifications | PSE UL listed VCCI class A VDE |
---|---|
Standards | EN 55022 class A EN 55024 EN 61000-3-2 EN 61000-3-3 FCC part 15 class A ICES-003 |
Ambient air temperature for operation | -5…60 °C |
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 203.7 cm |
Package 1 Width | 16.3 cm |
Package 1 Length | 11.7 cm |
Package 1 Weight | 8.35 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1430
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
Yes
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.