

Roll over image to zoom in


AP8704S-WWX590
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Product or component type | Power cord |
---|---|
Cable length | 1.21 m |
Number of cables | 6 |
Colour | Blue |
---|---|
Height | 240 mm |
Width | 70 mm |
Depth | 45 mm |
Net weight | 1.01 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Max line current | 10 A |
---|---|
Input current limits | 10 A |
Max current draw | 10 A |
---|---|
Number of power socket outlets | 1 IEC 60320 C13 |
Power cable length | 1.2 m |
Product certifications | CCC PSE VDE |
---|
Ambient air temperature for operation | 0…70 °C |
---|---|
Relative humidity | 20…80 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…75 °C |
Storage Relative Humidity | 20…80 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24 cm |
Package 1 Width | 4.5 cm |
Package 1 Length | 7 cm |
Package 1 Weight | 1.01 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.