Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
Cable, UPS Signaling for IBM AS/400 and IBMi (IBM Power Systems)

AP98275

UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Please confirm the cable part number for right interface
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
UPS Signaling for IBM AS/400 and IBMi (IBM Power Systems) Cable
Specifications
arrow2_down
Overview
Lead timeUsually in Stock
Physical
Height3.8 cm
Width17.8 cm
Depth15.2 cm
Net weight0.36 kg
Mounting modeNot rack-mountable
Cable end 2SUB-D 9 male simple signaling
Cable end 1SUB-D 9 male simple signaling
Output
Number of port1
Environmental
Storage Relative Humidity0…95 %
Storage altitude0…15240 m
Ambient air temperature for operation0…45 °C
Relative humidity0…95 %
Operating altitude0...50000 ft
Ambient air temperature for storage-15…45 °C
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height5.1 cm
Package 1 Width16.5 cm
Package 1 Length23.5 cm
Package 1 Weight0.45 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.

  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings