

Roll over image to zoom in

AR201
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
WASSEM5X8-RK-01
WASSEM5X8-RK-02
Lead time | Usually in Stock |
---|
Number of rack unit | 45U |
---|---|
Number of cables | 1 |
Product or component type | Rack |
Range of product | NetShelter Open Frame Racks |
Provided equipment | 24 x #12-24 x 0.5 inch pilot screws User manual |
Colour | Black |
---|---|
Height | 2136 mm |
Width | 513 mm |
Depth | 376 mm |
Net weight | 11.82 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Maximum mounting depth | 1048 mm |
Rack width | 19" |
Marking | 3 gauge post |
Permanent permissible load | 340.2 kg static |
Standards | EIA-310E |
---|---|
Product certifications | UL listed TAA |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10 cm |
Package 1 Width | 220 cm |
Package 1 Length | 16 cm |
Package 1 Weight | 14 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
42
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.