

Roll over image to zoom in






+ 2
AR3307SP
Environmental Data
Total lifecycle Carbon footprint
827
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
WASSEM5X8-RK-01
WASSEM5X8-RK-02
NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS)
Presentation | NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS). |
---|---|
Lead time | Usually in Stock |
Product or component type | Rack enclosure |
---|---|
Number of rack unit | 48U |
Provided equipment | Baying hardware Documentation CD Key(s) Leveling feet Mounting hardware Pre-installed casters Side panels User manual |
Height | 2258 mm |
---|---|
Width | 600 mm |
Depth | 1200 mm |
Net weight | 149.55 kg |
Colour | Black |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Maximum mounting depth | 1059.9 mm |
Minimum mounting depth | 191 mm |
Rack width | 19" |
Marking | 14 gauge EIA mounting rail 16 gauge front door 16 gauge post 18 gauge rear door 18 gauge roof 18 gauge side panels |
Permanent permissible load | 1020.6 kg dynamic 1701.0 kg static |
Standards | UL 2416 UL 60950-1 EIA-310E |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 245.1 cm |
Package 1 Width | 132.1 cm |
Package 1 Length | 110.5 cm |
Package 1 Weight | 272.61 kg |
Warranty | 5 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
827
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.