

Roll over image to zoom in



AR8612
Environmental Data
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
High density 1U, 6-in (150-mm) deep, horizontal cable manager with cover
Presentation | High density 1U, 6-in (150-mm) deep, horizontal cable manager with cover. |
---|---|
Lead time | Usually in Stock |
Product or component type | Cable organizer |
---|---|
Number of rack unit | 1U |
Provided equipment | Double-sided cable manager configuration hardware Installation guide Mounting hardware |
Colour | Black |
---|---|
Height | 44.45 mm |
Width | 482.6 mm |
Depth | 165.1 mm |
Net weight | 0.8 kg |
Mounting location | Front Rear |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Product certifications | TAA compliance |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.62 cm |
Package 1 Width | 20 cm |
Package 1 Length | 52.07 cm |
Package 1 Weight | 1.05 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.