

Roll over image to zoom in





AR8654
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Cable Fall (radius drop) provides a proper bend radius for cabling routed into/out of enclosures or overhead cable management systems Cable fall attaches in multiple locations including the enclosure roof holes, open frame rack sides, vertical cable manager openings and rungs of overhead cable ladder systems Secure cabling in place using slots in the accessory and hook-and-loop fasteners straps (AR8621 not provided)
Presentation | Cable Fall (radius drop) provides a proper bend radius for cabling routed into/out of enclosures or overhead cable management systems. Cable fall attaches in multiple locations including the enclosure roof holes, open frame rack sides, vertical cable manager openings and rungs of overhead cable ladder systems. Secure cabling in place using slots in the accessory and hook-and-loop fasteners straps (AR8621 not provided). |
---|---|
Lead time | Usually in Stock |
Product or component type | Cable organizer |
---|---|
Provided equipment | Installation guide Mounting hardware 2 x cable radius drop |
Colour | Black |
---|---|
Height | 64 mm |
Width | 127 mm |
Depth | 64 mm |
Net weight | 0.32 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Product certifications | TAA compliance |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.9 cm |
Package 1 Width | 18.5 cm |
Package 1 Length | 11.2 cm |
Package 1 Weight | 0.36 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.