

Roll over image to zoom in





AR8675
Environmental Data
Total lifecycle Carbon footprint
138
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Presentation | This 12” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications. |
---|---|
Lead time | Usually in Stock |
Product or component type | Cable organizer |
---|---|
Provided equipment | Doors Installation guide Mounting hardware 3 x midspan brackets |
Colour | Black |
---|---|
Height | 2134 mm |
Width | 304 mm |
Depth | 660 mm |
Net weight | 36.3 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Product certifications | UL listed |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 45.6 cm |
Package 1 Width | 228.7 cm |
Package 1 Length | 82.6 cm |
Package 1 Weight | 45.4 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
138
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.