

ATV340U30N4E
SRVEW1YDRV05
SRVEW3YDRV05
Range of product | Altivar Machine ATV340 |
---|---|
Product or component type | Variable speed drive |
Product specific application | Machine |
Mounting mode | Cabinet mount |
Variant | Standard version |
Communication port protocol | Modbus serial Modbus TCP EtherNet/IP |
Network number of phases | 3 phases |
Supply frequency | 50...60 Hz +/- 5 % |
[Us] rated supply voltage | 380...480 V - 15...10 % |
Nominal output current | 7.2 A |
Motor power kW | 4 kW for normal duty 3 kW for heavy duty |
Motor power hp | 3 hp for heavy duty 5 hp for normal duty |
EMC filter | Class C3 EMC filter integrated |
IP degree of protection | IP20 |
Discrete input number | 5 |
---|---|
Discrete input type | PTI programmable as pulse input: 0…30 kHz, 24 V DC (30 V) DI1...DI5 safe torque off, 24 V DC (30 V), impedance: 3.5 kOhm programmable |
number of preset speeds | 16 preset speeds |
Discrete output number | 2.0 |
Discrete output type | Programmable output DQ1, DQ2 30 V DC 100 mA |
Analogue input number | 2 |
Analogue input type | AI1 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits AI1 software-configurable temperature probe or water level sensor AI1 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits AI2 software-configurable voltage: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits |
Analogue output number | 1 |
Analogue output type | Software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits Software-configurable current AQ1: 0...20 mA impedance 500 Ohm, resolution 10 bits |
Relay output number | 2 |
Output voltage | <= power supply voltage |
Relay output type | Relay outputs R1A Relay outputs R1C electrical durability 100000 cycles Relay outputs R2A Relay outputs R2C electrical durability 100000 cycles |
Maximum switching current | Relay output R1C on resistive load, cos phi = 1: 3 A at 250 V AC Relay output R1C on resistive load, cos phi = 1: 3 A at 30 V DC Relay output R1C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC Relay output R1C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC Relay output R2C on resistive load, cos phi = 1: 5 A at 250 V AC Relay output R2C on resistive load, cos phi = 1: 5 A at 30 V DC Relay output R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC Relay output R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
Minimum switching current | Relay output R1B: 5 mA at 24 V DC Relay output R2C: 5 mA at 24 V DC |
Physical interface | 2-wire RS 485 |
Connector type | 3 RJ45 |
Method of access | Slave Modbus RTU Slave Modbus TCP |
Transmission rate | 4.8 kbit/s 9.6 kbit/s 19.2 kbit/s 38.4 kbit/s |
Transmission frame | RTU |
Number of addresses | 1…247 |
Data format | 8 bits, configurable odd, even or no parity |
Type of polarization | No impedance |
4 quadrant operation possible | True |
Asynchronous motor control profile | Optimized torque mode Variable torque standard Constant torque standard |
Synchronous motor control profile | Reluctance motor Permanent magnet motor |
Pollution degree | 2 conforming to IEC 61800-5-1 |
Maximum output frequency | 0.599 kHz |
Acceleration and deceleration ramps | S, U or customized Linear adjustable separately from 0.01...9999 s |
Motor slip compensation | Adjustable Not available in permanent magnet motor law Can be suppressed Automatic whatever the load |
Switching frequency | 2...16 kHz adjustable 7...16 kHz with derating factor |
Nominal switching frequency | 4 kHz |
Braking to standstill | By DC injection |
Brake chopper integrated | True |
Line current | 8.6 A at 380 V (normal duty) 6.8 A at 480 V (normal duty) 10.7 A at 380 V (heavy duty) 8.5 A at 480 V (heavy duty) |
Line current | 10.7 A at 380 V without line choke (heavy duty) 8.5 A at 480 V without line choke (heavy duty) 8.6 A at 380 V with external line choke (normal duty) 6.8 A at 480 V with external line choke (normal duty) 6.6 A at 380 V with external line choke (heavy duty) 5.3 A at 480 V with external line choke (heavy duty) |
Maximum input current | 10.7 A |
Maximum output voltage | 480 V |
Apparent power | 6.7 kVA at 480 V (normal duty) 7.1 kVA at 480 V (heavy duty) |
Maximum transient current | 10.2 A during 60 s (normal duty) 12.6 A during 2 s (normal duty) 13 A during 2 s (heavy duty) 11 A during 60 s (heavy duty) |
Electrical connection | Screw terminal, clamping capacity: 1.5...4 mm² for line side Screw terminal, clamping capacity: 4...6 mm² for DC bus Screw terminal, clamping capacity: 1.5...4 mm² for motor Screw terminal, clamping capacity: 0.2...2.5 mm² for control |
Prospective line Isc | 5 kA |
Base load current at high overload | 7.2 A |
Base load current at low overload | 9.3 A |
Power dissipation in W | Natural convection: 78 W at 380 V, switching frequency 4 kHz (heavy duty) Forced convection: 78 W at 380 V, switching frequency 4 kHz (heavy duty) Natural convection: 96 W at 380 V, switching frequency 4 kHz (normal duty) Forced convection: 96 W at 380 V, switching frequency 4 kHz (normal duty) |
Electrical connection | Line side: screw terminal 1.5...4 mm²/AWG 14...AWG 12 DC bus: screw terminal 4...6 mm²/AWG 12...AWG 10 Motor: screw terminal 1.5...4 mm²/AWG 14...AWG 12 Control: screw terminal 0.2...2.5 mm²/AWG 24...AWG 12 |
With safety function Safely Limited Speed (SLS) | True |
With safety function Safe brake management (SBC/SBT) | True |
With safety function Safe Operating Stop (SOS) | False |
With safety function Safe Position (SP) | False |
With safety function Safe programmable logic | False |
With safety function Safe Speed Monitor (SSM) | False |
With safety function Safe Stop 1 (SS1) | True |
With sft fct Safe Stop 2 (SS2) | False |
With safety function Safe torque off (STO) | True |
With safety function Safely Limited Position (SLP) | False |
With safety function Safe Direction (SDI) | False |
Protection type | Thermal protection: motor Safe torque off: motor Motor phase loss: motor Thermal protection: drive Safe torque off: drive Overheating: drive Overcurrent: drive Output overcurrent between motor phase and earth: drive Output overcurrent between motor phases: drive Short-circuit between motor phase and earth: drive Short-circuit between motor phases: drive Motor phase loss: drive DC Bus overvoltage: drive Line supply overvoltage: drive Line supply undervoltage: drive Input supply loss: drive Exceeding limit speed: drive Break on the control circuit: drive |
Width | 85.0 mm |
Height | 270.0 mm |
Depth | 232.5 mm |
Net weight | 2.2 kg |
Continuous output current | 9.3 A at 4 kHz for normal duty 7.2 A at 4 kHz for heavy duty |
Operating altitude | <= 3000 m with current derating above 1000m |
---|---|
Operating position | Vertical +/- 10 degree |
Product certifications | UL CSA TÜV EAC CTick |
Marking | CE |
Standards | IEC 61800-3 IEC 61800-5-1 IEC 60721-3 IEC 61508 IEC 13849-1 UL 618000-5-1 UL 508C |
Assembly style | With heat sink |
Electromagnetic compatibility | Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5 Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
Environmental class (during operation) | Class 3C3 according to IEC 60721-3-3 Class 3S3 according to IEC 60721-3-3 |
Maximum acceleration under shock impact (during operation) | 70 m/s² at 22 ms |
Maximum acceleration under vibrational stress (during operation) | 5 m/s² at 9...200 Hz |
Maximum deflection under vibratory load (during operation) | 1.5 mm at 2...9 Hz |
Permitted relative humidity (during operation) | Class 3K5 according to EN 60721-3 |
Volume of cooling air | 19.0 m3/h |
Type of cooling | Forced convection |
Overvoltage category | Class III |
Regulation loop | Adjustable PID regulator |
Noise level | 51.2 dB |
Pollution degree | 2 |
Ambient air transport temperature | -40…70 °C |
Ambient air temperature for operation | -15…50 °C without derating (vertical position) 50…60 °C with derating factor (vertical position) |
Ambient air temperature for storage | -40…70 °C |
Isolation | Between power and control terminals |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.000 cm |
Package 1 Width | 37.000 cm |
Package 1 Length | 32.000 cm |
Package 1 Weight | 2.910 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 12 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 47.920 kg |

X1 | X2 | X3 | |||
mm | in. | mm | in. | mm | in. |
≥ 100 | ≥ 3.94 | ≥ 100 | ≥ 3.94 | ≥ 60 | ≥ 2.36 |
Possible, at ambient temperature ≤ 50 °C (122 °F)
a ≥ 50 mm (1.97 in.) from 50...60°C, no restriction below 50°C
(1) : Use relay output R1 set to operating state Fault to switch Off the product once an error is detected.
NOTE :
• Press S1 until the initialization of the drive is finished.
• An external 24V power supply can be connected so that the control part of the drive is always power supplied.
(1) : Use relay output R1 set to operating state Fault to switch Off the product once an error is detected.
(2) : Command of KM2 can be done by using the [Output contactor cmd] OCC function. For more information, refer to the programming manual.
NOTE :
• Close upstream contactor, then press S1 after the initialization of the drive is finished.
• An external 24V power supply can be connected so that the control part of the drive is always power supplied.
(1) : 24V In, Out, maximum supply current 200 mA is provided,
(2) : STO - Safe Torque Off, see ATV340 Embedded safety function manual NVE64143
(3) : PTI - Pulse Train In, from external source (eg.PLC) Pulse - Direction or A-B signals can be connected
(4) : PTO - Pulse Train Out, can be used to connect to a 2nd ATV340 PTI
(5) : To connect a motor position feedback encoder
(6) : Digital output, e.g. to connect a contactor, also usable as DI
(7) : Digital inputs
(8) : Analog output, e.g. to connect a meter
(9) : Analog input, e.g. from potentiometer
(10) : Differential analog input, e.g. as speed reference from external PLC differential, +/– 10 V
(11) : 2 advanced Ethernet ports ETH1, ETH2 (ATV340•••••E) or 2 Sercos III ports S3P1, S3P2 (ATV340•••••S)
Using DISUP Signal
In SRC position DISUP outputs 24 V. In SK position DISUP is connected to 0 V.
Positive Logic, Source, European Style
Negative Logic, Sink, Asian Style
Negative Logic, Sink, Asian Style
Positive Logic, Source, European Style, DQCOM to +24V
(1) Relay or valve
Negative Logic, Sink, Asian Style, DQCOM to 0V
(1) Relay or valve
Positive Logic, Source, European Style, DQCOM to +24V
(1) Relay or valve
Negative Logic, Sink, Asian Style, DQCOM to 0V
(1) Relay or valve
40 °C (104 °F) - Mounting type A and B
50 °C (122 °F) - Mounting type A and B
In : Nominal Drive Current
SF : Switching Frequency
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.