
Roll over image to zoom in

BMH0703P01A2A
Superior performance and compact design
Simplified engineering, installation and commissioning
Integrated safety
Smooth shaft end
Environmental Data
Total lifecycle Carbon footprint
1435
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YMSL04
SRVEW3YMSL04
This product is part of the Lexium 32 range, an offer of servo motors from 0.15kW to 11kW. The 10-pole servo motor features maximum mechanical speed of 8000RPM and smooth shaft end without holding brake. It is an equipped with a single-turn SinCos Hiperface® feedback with 1,31,072 points/turn speed feedback resolution. It is a servo motor with a rated supply voltage of 480V, a continuous stall current of 3.91A and a continuous power of 1.68W. The shaft dimensions are 14mm (diameter) x 30mm (length). It is furnished with rotatable right angled connectors for electrical connection. It is an IP54 rated product. The length of this product is 186mm and the centering collar dimensions are 2.5mm (depth) x 60mm (diameter) with 82mm mounting hole. It weighs 3kg. This range is compatible with Lexium 32 servo drives. This product is compatible with LXM32.D18N4 at 400V to 480V three phase. It supports 70mm international standard flange mount with a natural convection cooling system. Lexium 32 is a servo drive range provides drive and motor combination that has exactly the right power, performance and functionality. The Lexium 32 range of servo drives includes four servo drive models with power ratings from 0.15kW to 11kW and the servo motor ranges BMH and BSH series.
Device short name | BMH |
---|---|
Product or component type | Servo motor |
Maximum mechanical speed | 8000 rpm |
Continuous stall torque | 3.4 N.m for LXM32.D18N4 at 6 A, 400 V, three phase 3.4 N.m for LXM32.D18N4 at 6 A, 480 V, three phase |
Peak stall torque | 10.2 N.m for LXM32.D18N4 at 6 A, 400 V, three phase 10.2 N.m for LXM32.D18N4 at 6 A, 480 V, three phase |
Nominal output power | 1300 W for LXM32.D18N4 at 6 A, 400 V, three phase 1300 W for LXM32.D18N4 at 6 A, 480 V, three phase |
Nominal torque | 2.4 N.m for LXM32.D18N4 at 6 A, 400 V, three phase 2.4 N.m for LXM32.D18N4 at 6 A, 480 V, three phase |
Nominal speed | 5000 rpm for LXM32.D18N4 at 6 A, 400 V, three phase 5000 rpm for LXM32.D18N4 at 6 A, 480 V, three phase |
Product compatibility | LXM32.D18N4 at 400...480 V three phase |
Shaft end | Smooth shaft |
IP degree of protection | IP54 standard |
Speed feedback resolution | 131072 points/turn |
Holding brake | Without |
Mounting support | International standard flange |
Electrical connection | Rotatable right-angled connectors |
Range compatibility | Lexium 32 |
---|---|
[Us] rated supply voltage | 480 V |
Network number of phases | Three phase |
Continuous stall current | 3.91 A |
Continuous power | 1.68 W |
Maximum current Irms | 12.57 A for LXM32.D18N4 |
Maximum permanent current | 12.57 A |
Second shaft | Without second shaft end |
Shaft diameter | 14 mm |
Shaft length | 30 mm |
Feedback type | Single turn SinCos Hiperface |
Motor flange size | 70 mm |
Number of motor stacks | 3 |
Torque constant | 0.87 N.m/A at 120 °C |
Back emf constant | 55.8 V/krpm at 120 °C |
Number of motor poles | 5.0 |
Rotor inertia | 1.67 kg.cm² |
Stator resistance | 2.65 Ohm at 20 °C |
Stator inductance | 4.175 mH at 20 °C |
Stator electrical time constant | 3.2 ms at 20 °C |
Maximum radial force Fr | 730 N at 1000 rpm 580 N at 2000 rpm 510 N at 3000 rpm 460 N at 4000 rpm 430 N at 5000 rpm 400 N at 6000 rpm |
Maximum axial force Fa | 0.2 x Fr |
Type of cooling | Natural convection |
Length | 186 mm |
Centring collar diameter | 60 mm |
Centring collar depth | 2.5 mm |
Number of mounting holes | 4 |
Mounting holes diameter | 5.5 mm |
Circle diameter of the mounting holes | 82 mm |
Net weight | 3 kg |
Sizing reference | BMH0703P |
Network number of phases | 3 |
Accuracy error [angular] | 1.4 ° |
Temperature copper hot | 135 °C |
Temperature magnet hot | 100 °C |
Temperature magnet rt | 20 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.400 cm |
Package 1 Width | 19.200 cm |
Package 1 Length | 39.900 cm |
Package 1 Weight | 3.642 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1435
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Servo Motors Dimensions
Example with Straight Connectors

a:
Power supply for servo motor brake
b:
Power supply for servo motor encoder
(1)
Shaft end, keyed slot (optional)
Dimensions in mm
Straight connectors | Rotatable angled connectors | c (without brake) | c (with brake) | c1 | c2 | c3 | h | h1 | Ø | Ø1 for screws | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
b1 | b2 | b1 | b2 | |||||||||
39.5 | 25.5 | 39.5 | 39.5 | 186 | 225 | 30 | 20 | 5 | 5 h9 | 16+0–0.13 | 14 k6 | M5 x 17 |
Dimensions in in.
Straight connectors | Rotatable angled connectors | c (without brake) | c (with brake) | c1 | c2 | c3 | h | h1 | Ø | Ø1 for screws | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
b1 | b2 | b1 | b2 | |||||||||
1.55 | 1 | 1.55 | 1.55 | 7.32 | 8.85 | 1.18 | 0.78 | 0.19 | 0.20 h9 | 0.63+0–0.0051 | 0.55 k6 | M5 x 0.67 |
400 V 3-Phase Supply Voltage
Torque/Speed Curves
Servo motor with LXM32•D18N4 servo drive

X
Speed in rpm
Y
Torque in Nm
1
Peak torque
2
Continuous torque
480 V 3-Phase Supply Voltage
Torque/Speed Curves
Servo motor with LXM32•D18N4 servo drive

X
Speed in rpm
Y
Torque in Nm
1
Peak torque
2
Continuous torque
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.