
Roll over image to zoom in

BMH1002P01A2A
Lexium 32 range provides the drive and motor combinations for right power, performance and functionality
Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance
A speed bandwidth of 1,600Hz provides outstanding response
Rapid installation and maintenance with removable, colour-coded connectors
Environmental Data
Total lifecycle Carbon footprint
1775
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YMSL05
SRVEW3YMSL05
This product is part of the Lexium 32 range, an offer of motion servo drives and servo motors. This is a servo motor that features a maximum mechanical speed of 6000RPM, an untapped shaft end, without holding brake. It is equipped with a single-turn encoder type SinCos Hiperface. It has two rotatable right-angle connectors dedicated to power and encoder cables. It has a rated supply voltage of 480V, a continuous stall current of 5.04A, a continuous power of 2.36W, and a continuous stall torque of 6.2Nm. Its degree of protection is IP54 rated. The motor flange size is 100mm, fixed by 4x 9mm holes. The circle diameter of the mounting holes is 115mm. It weighs 4.92kg. This servo motor is designed for Lexium 32 drives. It is certified by UL. It is compatible with LXM32AD18N4, LXM32SD18N4, LXM32MD18N4, and LXM32CD18N4 servo drives. its mounting support is an international standard flange. The Lexium 32 range combines servo drives with motors to provide the right power, performance and functionality at the right price. Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance.
Device short name | BMH |
---|---|
Product or component type | Servo motor |
Maximum mechanical speed | 6000 rpm |
Continuous stall torque | 6.2 N.m for LXM32.D18N4 at 6 A, 400 V, three phase 6.2 N.m for LXM32.D18N4 at 6 A, 480 V, three phase |
Peak stall torque | 18.4 N.m for LXM32.D18N4 at 6 A, 400 V, three phase 18.4 N.m for LXM32.D18N4 at 6 A, 480 V, three phase |
Nominal output power | 1600 W for LXM32.D18N4 at 6 A, 400 V, three phase 1600 W for LXM32.D18N4 at 6 A, 480 V, three phase |
Nominal torque | 3.9 N.m for LXM32.D18N4 at 6 A, 400 V, three phase 3.9 N.m for LXM32.D18N4 at 6 A, 480 V, three phase |
Nominal speed | 4000 rpm for LXM32.D18N4 at 6 A, 400 V, three phase 4000 rpm for LXM32.D18N4 at 6 A, 480 V, three phase |
Product compatibility | LXM32.D18N4 at 400...480 V three phase |
Shaft end | Smooth shaft |
IP degree of protection | IP54 standard |
Speed feedback resolution | 131072 points/turn |
Holding brake | Without |
Mounting support | International standard flange |
Electrical connection | Rotatable right-angled connectors |
Range compatibility | Lexium 32 |
---|---|
[Us] rated supply voltage | 480 V |
Network number of phases | Three phase |
Continuous stall current | 5.04 A |
Continuous power | 2.36 W |
Maximum current Irms | 17.5 A for LXM32.D18N4 |
Maximum permanent current | 18.23 A |
Second shaft | Without second shaft end |
Shaft diameter | 19 mm |
Shaft length | 40 mm |
Feedback type | Single turn SinCos Hiperface |
Motor flange size | 100 mm |
Number of motor stacks | 2 |
Torque constant | 1.19 N.m/A at 120 °C |
Back emf constant | 77 V/krpm at 120 °C |
Number of motor poles | 5.0 |
Rotor inertia | 6.28 kg.cm² |
Stator resistance | 1.51 Ohm at 20 °C |
Stator inductance | 4.12 mH at 20 °C |
Stator electrical time constant | 5 ms at 20 °C |
Maximum radial force Fr | 990 N at 1000 rpm 790 N at 2000 rpm 690 N at 3000 rpm 620 N at 4000 rpm 580 N at 5000 rpm |
Maximum axial force Fa | 0.2 x Fr |
Type of cooling | Natural convection |
Length | 160.6 mm |
Centring collar diameter | 95 mm |
Centring collar depth | 3.5 mm |
Number of mounting holes | 4 |
Mounting holes diameter | 9 mm |
Circle diameter of the mounting holes | 115 mm |
Net weight | 4.92 kg |
Sizing reference | BMH1002P |
Network number of phases | 3 |
Accuracy error [angular] | 1.4 ° |
Temperature copper hot | 135 °C |
Temperature magnet hot | 100 °C |
Temperature magnet rt | 20 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.000 cm |
Package 1 Width | 40.000 cm |
Package 1 Length | 20.000 cm |
Package 1 Weight | 5.220 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 32 |
Package 2 Height | 105.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 187.040 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1775
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Servo Motors Dimensions
Example with Straight Connectors

a:
Power supply for servo motor brake
b:
Power supply for servo motor encoder
(1)
Shaft end, keyed slot (optional)
(2)
For screw M6 x 21 mm/M6 x 0.83 in.
Dimensions in mm
Straight connectors | Rotatable angled connectors | c (without brake) | c (with brake) | ||
---|---|---|---|---|---|
b1 | b2 | b1 | b2 | ||
39.5 | 25.5 | 39.5 | 39.5 | 160 | 202 |
Dimensions in in.
Straight connectors | Rotatable angled connectors | c (without brake) | c (with brake) | ||
---|---|---|---|---|---|
b1 | b2 | b1 | b2 | ||
1.55 | 1.00 | 1.55 | 1.55 | 6.29 | 7.95 |
400 V 3-Phase Supply Voltage
Torque/Speed Curves
Servo motor with LXM32•D18N4 servo drive

X
Speed in rpm
Y
Torque in Nm
1
Peak torque
2
Continuous torque
480 V 3-Phase Supply Voltage
Torque/Speed Curves
Servo motor with LXM32•D18N4 servo drive

X
Speed in rpm
Y
Torque in Nm
1
Peak torque
2
Continuous torque
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.