
Roll over image to zoom in

BMH1401P01A2A
Superior performance and compact design
Simplified engineering, installation and commissioning
Integrated safety
Smooth shaft end
Environmental Data
Total lifecycle Carbon footprint
2650
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YMSL05
SRVEW3YMSL05
This product is part of the Lexium 32 range, an offer of servo motors from 0.15kW to 11kW. The 10-pole servo motor features maximum mechanical speed of 4000RPM and smooth shaft end without holding brake. It is an equipped with a single-turn SinCos Hiperface® feedback with 1,31,072 points/turn speed feedback resolution. It is a servo motor with a rated supply voltage of 480V, a continuous stall current of 8.58A and a continuous power of 2.85W. The shaft dimensions are 24mm (diameter) x 50mm (length). It is furnished with rotatable right angled connectors for electrical connection. It is an IP54 rated product. The length of this product is 152mm and the centering collar dimensions are 3.5mm (depth) x 130mm (diameter) with 165mm mounting hole. It weighs 8kg. This range is compatible with Lexium 32 servo drives. This product is compatible with LXM32.D30M2 at 230V single phase and LXM32.D30N4 at 400V to 480V three phase. It supports 140mm international standard flange mount with a natural convection cooling system. Lexium 32 is a servo drive range provides drive and motor combination that has exactly the right power, performance and functionality. The Lexium 32 range of servo drives includes four servo drive models with power ratings from 0.15kW to 11kW and the servo motor ranges BMH and BSH series.
Device short name | BMH |
---|---|
Product or component type | Servo motor |
Maximum mechanical speed | 4000 rpm |
Continuous stall torque | 10.3 N.m for LXM32.D30M2 at 10 A, 230 V, single phase 10.3 N.m for LXM32.D30N4 at 10 A, 400 V, three phase 10.3 N.m for LXM32.D30N4 at 10 A, 480 V, three phase |
Peak stall torque | 30.8 N.m for LXM32.D30M2 at 10 A, 230 V, single phase 30.8 N.m for LXM32.D30N4 at 10 A, 400 V, three phase 30.8 N.m for LXM32.D30N4 at 10 A, 480 V, three phase |
Nominal output power | 1450 W for LXM32.D30M2 at 10 A, 230 V, single phase 2400 W for LXM32.D30N4 at 10 A, 400 V, three phase 2400 W for LXM32.D30N4 at 10 A, 480 V, three phase |
Nominal torque | 6.9 N.m for LXM32.D30M2 at 10 A, 230 V, single phase 7.7 N.m for LXM32.D30N4 at 10 A, 400 V, three phase 7.7 N.m for LXM32.D30N4 at 10 A, 480 V, three phase |
Nominal speed | 2000 rpm for LXM32.D30M2 at 10 A, 230 V, single phase 3000 rpm for LXM32.D30N4 at 10 A, 400 V, three phase 3000 rpm for LXM32.D30N4 at 10 A, 480 V, three phase |
Product compatibility | LXM32.D30M2 at 230 V single phase LXM32.D30N4 at 400...480 V three phase |
Shaft end | Smooth shaft |
IP degree of protection | IP54 standard |
Speed feedback resolution | 131072 points/turn |
Holding brake | Without |
Mounting support | International standard flange |
Electrical connection | Rotatable right-angled connectors |
Range compatibility | Lexium 32 |
---|---|
[Us] rated supply voltage | 480 V |
Network number of phases | Three phase |
Continuous stall current | 8.58 A |
Continuous power | 2.85 W |
Maximum current Irms | 29.8 A for LXM32.D30M2 29.8 A for LXM32.D30N4 |
Maximum permanent current | 29.8 A |
Second shaft | Without second shaft end |
Shaft diameter | 24 mm |
Shaft length | 50 mm |
Feedback type | Single turn SinCos Hiperface |
Motor flange size | 140 mm |
Number of motor stacks | 1 |
Torque constant | 1.16 N.m/A at 120 °C |
Back emf constant | 77.4 V/krpm at 120 °C |
Number of motor poles | 5.0 |
Rotor inertia | 16.46 kg.cm² |
Stator resistance | 0.69 Ohm at 20 °C |
Stator inductance | 4.66 mH at 20 °C |
Stator electrical time constant | 9.7 ms at 20 °C |
Maximum radial force Fr | 1930 N at 1000 rpm 1530 N at 2000 rpm 1340 N at 3000 rpm |
Maximum axial force Fa | 0.2 x Fr |
Type of cooling | Natural convection |
Length | 152 mm |
Centring collar diameter | 130 mm |
Centring collar depth | 3.5 mm |
Number of mounting holes | 4 |
Mounting holes diameter | 11 mm |
Circle diameter of the mounting holes | 165 mm |
Net weight | 8 kg |
Sizing reference | BMH1401P |
Network number of phases | 3 |
Accuracy error [angular] | 1.4 ° |
Temperature copper hot | 135 °C |
Temperature magnet hot | 100 °C |
Temperature magnet rt | 20 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 19.812 cm |
Package 1 Width | 26.162 cm |
Package 1 Length | 58.928 cm |
Package 1 Weight | 9.748 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2650
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.