
Roll over image to zoom in

BMH1402P02A2A
Superior performance and compact design
Simplified engineering, installation and commissioning
Integrated safety
Smooth shaft end
Environmental Data
Total lifecycle Carbon footprint
3860
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YMSL05
SRVEW3YMSL05
This product is part of the Lexium 32 range, an offer of servo drives from 0.15kW to 11kW and associated servo motors. This servo motor has a maximum mechanical speed of 4000RPM, a continuous stall torque of 18.5Nm, an untapped shaft end, and no holding brake. It is equipped with a Multi-turn SinCos Hiperface® feedback with 131072points/turn x 4096turns speed feedback resolution. It is a servo motor with a rated supply voltage of 480V, a continuous stall current of 16.83A and a continuous power of 4.44W. The shaft dimensions are 24mm (diameter) x 50mm (length). It is furnished 2x rotatable right-angled connectors for power and encoder connections. It is an IP54 standard rated product (shaft and housing). It measures 192mm long without holding break, 227mm long with holding break, 179.5mm high, and its flange size is 140mm. It weighs 12.0kg. BMH servo motors associated with the Lexium 32 servo drive are intended for applications such as Packaging, Textile, gantry cranes, Hoists. Lexium BMH servo motors conform to international standards IEC/EN 61800-5-1, IEC/EN 61800-3, are UL and CSA certified, and CE marked. This motor is designed to be compatible with Lexium 32 servo drive, encoder and power cables, optional IP67 conformity kit, gearbox option and braking resistor. It installs on 4x holes (11mm diameter), the circle diameter of the mounting holes is 165mm. Lexium 32 is a servo drive range providing drive and motor combination that has exactly the right power, performance and functionality. The Lexium 32 range includes four servo drive models with power ratings from 0.15kW to 11kW, and two servo motor ranges, BMH and BSH series.
Device short name | BMH |
---|---|
Product or component type | Servo motor |
Maximum mechanical speed | 4000 rpm |
Continuous stall torque | 18.5 N.m for LXM32.D72N4 at 24 A, 400 V, three phase 18.5 N.m for LXM32.D72N4 at 24 A, 480 V, three phase |
Peak stall torque | 50.3 N.m for LXM32.D72N4 at 24 A, 400 V, three phase 50.3 N.m for LXM32.D72N4 at 24 A, 480 V, three phase |
Nominal output power | 3500 W for LXM32.D72N4 at 24 A, 400 V, three phase 3500 W for LXM32.D72N4 at 24 A, 480 V, three phase |
Nominal torque | 12.2 N.m for LXM32.D72N4 at 24 A, 400 V, three phase 12.2 N.m for LXM32.D72N4 at 24 A, 480 V, three phase |
Nominal speed | 3000 rpm for LXM32.D72N4 at 24 A, 400 V, three phase 3000 rpm for LXM32.D72N4 at 24 A, 480 V, three phase |
Product compatibility | LXM32.D72N4 at 400...480 V three phase |
Shaft end | Smooth shaft |
IP degree of protection | IP54 standard |
Speed feedback resolution | 131072 points/turn x 4096 turns |
Holding brake | Without |
Mounting support | International standard flange |
Electrical connection | Rotatable right-angled connectors |
Range compatibility | Lexium 32 |
---|---|
[Us] rated supply voltage | 480 V |
Network number of phases | Three phase |
Continuous stall current | 16.83 A |
Continuous power | 4.44 W |
Maximum current Irms | 46.22 A for LXM32.D72N4 |
Maximum permanent current | 57.4 A |
Second shaft | Without second shaft end |
Shaft diameter | 24 mm |
Shaft length | 50 mm |
Feedback type | Multiturn SinCos Hiperface |
Motor flange size | 140 mm |
Number of motor stacks | 2 |
Torque constant | 1.24 N.m/A at 120 °C |
Back emf constant | 70.7 V/krpm at 120 °C |
Number of motor poles | 5.0 |
Rotor inertia | 32 kg.cm² |
Stator resistance | 0.23 Ohm at 20 °C |
Stator inductance | 2.6 mH at 20 °C |
Stator electrical time constant | 13 ms at 20 °C |
Maximum radial force Fr | 2240 N at 1000 rpm 1780 N at 2000 rpm 1550 N at 3000 rpm |
Maximum axial force Fa | 0.2 x Fr |
Type of cooling | Natural convection |
Length | 192 mm |
Centring collar diameter | 130 mm |
Centring collar depth | 3.5 mm |
Number of mounting holes | 4 |
Mounting holes diameter | 11 mm |
Circle diameter of the mounting holes | 165 mm |
Net weight | 12 kg |
Sizing reference | BMH1402P |
Network number of phases | 3 |
Accuracy error [angular] | 1.4 ° |
Temperature copper hot | 135 °C |
Temperature magnet hot | 100 °C |
Temperature magnet rt | 20 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 20.000 cm |
Package 1 Width | 26.000 cm |
Package 1 Length | 60.000 cm |
Package 1 Weight | 12.000 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 12 |
Package 2 Height | 75.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 152.000 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3860
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.