
Roll over image to zoom in

BMH1904P21F2B
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YMSL50
SRVEW3YMSL50
Device short name | BMH |
---|---|
Product or component type | Servo motor |
Maximum mechanical speed | 3000 rpm |
Continuous stall torque | 100 N.m for LXM32MC10N4 at 40 A, 400 V, three phase 100 N.m for LXM32MC10N4 at 40 A, 480 V, three phase |
Peak stall torque | 230 N.m for LXM32MC10N4 at 40 A, 400 V, three phase 230 N.m for LXM32MC10N4 at 40 A, 480 V, three phase |
Nominal output power | 9800 W for LXM32MC10N4 at 40 A, 400 V, three phase 9800 W for LXM32MC10N4 at 40 A, 480 V, three phase |
Nominal torque | 46.8 N.m for LXM32MC10N4 at 40 A, 400 V, three phase 46.8 N.m for LXM32MC10N4 at 40 A, 480 V, three phase |
Nominal speed | 2000 rpm for LXM32MC10N4 at 40 A, 400 V, three phase 2000 rpm for LXM32MC10N4 at 40 A, 480 V, three phase |
Shaft end | Smooth shaft |
IP degree of protection | IP65 standard IP67 with IP67 kit |
Speed feedback resolution | 131072 points/turn x 4096 turns |
Holding brake | With |
Mounting support | International standard flange |
Electrical connection | Rotatable right-angled connectors |
Range compatibility | Lexium 32 |
---|---|
[Us] rated supply voltage | 480 V |
Network number of phases | Three phase |
Continuous stall current | 40 A |
Maximum current Irms | 100 A for LXM32MC10N4 100 A |
Maximum permanent current | 100 A |
Second shaft | Without second shaft end |
Shaft diameter | 38 mm |
Shaft length | 80 mm |
Key width | 10 mm |
Feedback type | Multiturn SinCos Hiperface |
Holding torque | 80 N.m holding brake |
Motor flange size | 190 mm |
Number of motor stacks | 4 |
Torque constant | 2.5 N.m/A at 120 °C |
Back emf constant | 168 V/krpm at 120 °C |
Number of motor poles | 5.0 |
Rotor inertia | 298.2 kg.cm² |
Stator resistance | 0.16 Ohm at 20 °C |
Stator inductance | 2.37 mH at 20 °C |
Stator electrical time constant | 29.6 ms at 20 °C |
Maximum radial force Fr | 3800 N at 1000 rpm 3700 N at 2000 rpm 3600 N at 3000 rpm |
Maximum axial force Fa | 0.2 x Fr |
Brake pull-in power | 40 W |
Type of cooling | Natural convection |
Length | 456 mm |
Centring collar diameter | 180 mm |
Centring collar depth | 4 mm |
Number of mounting holes | 4 |
Mounting holes diameter | 14 mm |
Circle diameter of the mounting holes | 215 mm |
Net weight | 62.6 kg |
Sizing reference | BMH1904P |
Network number of phases | 3 |
Accuracy error [angular] | 1.4 ° |
Temperature copper hot | 135 °C |
Temperature magnet hot | 130 °C |
Temperature magnet rt | 20 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 40 cm |
Package 1 Width | 30 cm |
Package 1 Length | 79.5 cm |
Package 1 Weight | 64.2 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
PVC free
Yes
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.