
Roll over image to zoom in

BMH1904P31A2A
Lexium 32 range provides the drive and motor combinations for right power, performance and functionality
Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance
A speed bandwidth of 1,600Hz provides outstanding response
Rapid installation and maintenance with removable, colour-coded connectors
Environmental Data
Total lifecycle Carbon footprint
17442
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YMSL25
SRVEW3YMSL25
This product is part of the Lexium 32 range, an offer of motion servo drives and servo motors. This is a servo motor that features a maximum mechanical speed of 3000RPM, a keyed shaft end, without holding brake. It is equipped with a single-turn encoder type SinCos Hiperface. It has two rotatable right-angle connectors dedicated to power and encoder cables. It has a rated supply voltage of 480V, a continuous stall current of 40A, and a continuous stall torque of 100Nm. Shaft end is IP65 rated, and IP20 with a fan module. The motor flange size is 190mm, fixed by 4x 14mm holes. The circle diameter of the mounting holes is 215mm. It weighs 57.4kg. This servo motor is designed for Lexium 32 drives. It is certified by UL. It is compatible with LXM32MC10N4 servo drive. its mounting support is an international standard flange. The Lexium 32 range combines servo drives with motors to provide the right power, performance and functionality at the right price. Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance.
Device short name | BMH |
---|---|
Product or component type | Servo motor |
Maximum mechanical speed | 3000 rpm |
Continuous stall torque | 100 N.m for LXM32MC10N4 at 40 A, 400 V, three phase 100 N.m for LXM32MC10N4 at 40 A, 480 V, three phase |
Peak stall torque | 230 N.m for LXM32MC10N4 at 40 A, 400 V, three phase 230 N.m for LXM32MC10N4 at 40 A, 480 V, three phase |
Nominal output power | 16000 W for LXM32MC10N4 at 40 A, 400 V, three phase 16000 W for LXM32MC10N4 at 40 A, 480 V, three phase |
Nominal torque | 76.4 N.m for LXM32MC10N4 at 40 A, 400 V, three phase 76.4 N.m for LXM32MC10N4 at 40 A, 480 V, three phase |
Nominal speed | 2000 rpm for LXM32MC10N4 at 40 A, 400 V, three phase 2000 rpm for LXM32MC10N4 at 40 A, 480 V, three phase |
Shaft end | Smooth shaft |
IP degree of protection | IP65 standard IP20 with fan module |
Speed feedback resolution | 131072 points/turn |
Holding brake | Without |
Mounting support | International standard flange |
Electrical connection | Rotatable right-angled connectors |
Range compatibility | Lexium 32 |
---|---|
[Us] rated supply voltage | 480 V |
Network number of phases | Three phase |
Continuous stall current | 40 A |
Maximum current Irms | 100 A for LXM32MC10N4 100 A |
Maximum permanent current | 100 A |
Second shaft | Without second shaft end |
Shaft diameter | 38 mm |
Shaft length | 80 mm |
Key width | 10 mm |
Feedback type | Single turn SinCos Hiperface |
Motor flange size | 190 mm |
Number of motor stacks | 4 |
Torque constant | 2.5 N.m/A at 120 °C |
Back emf constant | 168 V/krpm at 120 °C |
Number of motor poles | 5.0 |
Rotor inertia | 276.7 kg.cm² |
Stator resistance | 0.16 Ohm at 20 °C |
Stator inductance | 2.37 mH at 20 °C |
Stator electrical time constant | 29.6 ms at 20 °C |
Maximum radial force Fr | 3800 N at 1000 rpm 3700 N at 2000 rpm 3600 N at 3000 rpm |
Maximum axial force Fa | 0.2 x Fr |
Type of cooling | Fan |
Length | 449.5 mm |
Centring collar diameter | 180 mm |
Centring collar depth | 4 mm |
Number of mounting holes | 4 |
Mounting holes diameter | 14 mm |
Circle diameter of the mounting holes | 215 mm |
Net weight | 57.4 kg |
Sizing reference | BMH1904P |
Network number of phases | 3 |
Accuracy error [angular] | 1.4 ° |
Temperature copper hot | 135 °C |
Temperature magnet hot | 130 °C |
Temperature magnet rt | 20 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 40 cm |
Package 1 Width | 30 cm |
Package 1 Length | 79.5 cm |
Package 1 Weight | 55.8 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
17442
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.